IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS74701 | Demoboard TPS74701EVM-177

TPS74701 500-mA, Low-Dropout Linear Regulator With Programmable Soft-Start

Overview

TopologyOther Topology
Input voltage1.35-5.5 V
Output 11.23 V
IC revisionB

Description

The Texas Instruments TPS74x01EVM-177 evaluation module uses the TPS74701 or TPS74801 low-dropout linear regulator device. These regulators require a low-power bias voltage, VBIAS, and a power input voltage, VIN. These two regulators are capable of providing output voltages down to 0.8 V and have an integrated supervisory circuit with open-drain output that goes to high impedance when the output voltage reaches regulation (power good or PG). The TPS74701 and TPS74801 can provide up to 0.5 A and 1.5 A of output current, respectively, and each has a soft start (SS) pin which allows the user to set the linear ramp rate for the output voltage at start-up. The purpose of the EVM is to facilitate evaluation of the TPS74x01 devices.

Features

  • Ultra-Low VIN and VOUT Range: 0.8 V to 5.5 V
  • VBIAS Range 2.7 V to 5.5 V
  • Low Dropout: 50mV typ at 500mA, VBIAS = 5 V
  • Power Good (PG) Output Allows Supply Monitoring or Provides a Sequencing Signal for Other Supplies
  • Available in a Small 3mm x 3mm x 1mm SON-10 Package
  • 2% Accuracy Over Line/Load/Temperature
  • Programmable Soft-Start Provides Linear Voltage Startup
  • VBIAS Permits Low VIN Operation with Good Transient Response
  • Stable with Any Output Capacitor ≥ 2.2µF

Typical applications

  • Network attached storage - enterprise, Rack servers, Network interface cards (NIC), Merchant network and server PSU

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT, 2, Wire Protector
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 12 to 30 (AWG) 0.5 to 2.5 (mm²)
–Check availability