IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS75003RHLR | Demoboard TIDA-010011

Overview

TopologyBuck Converter
Input voltage5 V
Output 13.3 V
IC revisionE1

Description

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are generated using DC-DC converters with an integrated FET and a power module with an integrated inductor for size. The design features a HotRod™ package type for applications requiring low EMI. It is also optimal for design time constrained applications. Additional features include DDR termination regulator, input supply OR-ing, voltage sequencing, eFuse for overload protection, and voltage and load current monitoring. This design can be used with a processor, digital signal processor and field-programmable gate array. It has been tested for radiated emission, per CISPR22 meeting class A and B requirements.

Features

  • Two 95% Efficient, 3A Buck Controllers and One 300mA LDO
  • Tested and Endorsed by Xilinx for Powering the Spartan™-3, Spartan-3E and Spartan-3L FPGAs
  • Adjustable (1.2V to 6.5V for Bucks, 1.0V to 6.5V for LDO) Output Voltages on All Channels
  • Input Voltage Range: 2.2V to 6.5V
  • Independent Soft-Start for Each Supply
  • Independent Enable for Each Supply for Flexible Sequencing
  • LDO Stable with 2.2µF Ceramic Output Capacitor
  • Small, Low-Profile 4.5mm × 3.5mm × 0.9mm VQFN Package

Typical applications

  • FPGA, DSP, and ASIC Supplies
  • Set-Top Boxes / DSL Modems
  • Plasma TV Display Panels

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 5 µH, 1.65 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5 µH
Rated Current1.65 A
Saturation Current1.8 A
Self Resonant Frequency55 MHz
MountSMT 
–Check availability