IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS65994 | Demoboard TPS65994QFNEVM

TPS65994AD (QFN package) dual port USB Type-C® PD

Overview

TopologyUSB
IC revisionC

Description

The TPS65994QFNEVM (for the QFN package) is a complete reference design for a dual port USB Type-C and Power Delivery applications. It allows the user to develop various power profiles and alternate modes such as DisplayPort and debug existing USB Type-C and Power Delivery systems.

Features

  • USB4 capability
  • USB PD source or sink
  • PD 3.0 fast role swap capable
  • Fully configurable for any USB Type-C and Power Delivery application
  • I2C multi-master and/or slave

Typical applications

  • Desktop PC's, Notebook PC's, Docking Station DFP port, Monitor, Industrial PC

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
Mount
Pins
Color
Gender
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
Packaging Unit4000 
MountSMT 
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
Height0.7 mm
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit4000 
MountSMT 
–
–
–
–
Impedance @ 100 MHz22 Ω
Maximum Impedance40 Ω
Maximum Impedance1000 MHz 
Rated Current 26000 mA
DC Resistance0.008 Ω
TypeHigh Current 
Rated Current4500 mA
Impedance @ 1 GHz40 Ω
Height0.9 mm
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit4000 
MountSMT 
–
–
–
–
Impedance @ 100 MHz26 Ω
Maximum Impedance39 Ω
Maximum Impedance515 MHz 
Rated Current 26500 mA
DC Resistance0.008 Ω
TypeHigh Current 
Rated Current6500 mA
Impedance @ 1 GHz33 Ω
Height0.8 mm
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance3.3 µH
Performance Rated Current10.9 A
Saturation Current @ 10%3.2 A
Saturation Current @ 30%8 A
DC Resistance9 mΩ
Self Resonant Frequency65 MHz
MaterialSuperflux 
Packaging Unit1000 
MountSMT 
Pins2 
–
–
–
–
–
–
–
DC Resistance0.0099 Ω
–
–
–
Height4.8 mm
–Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance2.2 µH
Performance Rated Current4.05 A
Saturation Current @ 10%4.45 A
Saturation Current @ 30%8.4 A
–
Self Resonant Frequency49 MHz
–
Packaging Unit3000 
MountSMT 
Pins2 
–
–
–
–
–
–
–
DC Resistance0.061 Ω
–
–
–
Height1.8 mm
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins1 
ColorBlack 
GenderJumper 
PackagingBag 
–
–
–
–
–
–
Rated Current3000 mA
–
–
–Check availability