IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS71718DSET | Demoboard TIDA-01403

74-dB SNR, 10-MSPS, 14-Bit, Analog Front-End Reference Design for Thermal Imaging Cameras

Overview

TopologyOther Topology
IC revisionE1

Description

This reference design is built keeping an electronic imaging system in mind. Image sensors today force heavy demands on ADCs in terms of: excellent linearity (DNL < 0.5 LSB and INL < 4 LSB), high resolution (12- to 18-bit), high speed (up to 20 MSPS), and high SNR (> 74-dB SNR) to assure superior image quality and freedom from distortion over time. Enabled by the low-noise, high-speed amplifier, fully differential amplifier (FDA), high-speed ADC, and low-noise LDO from TI, this reference design demonstrates how to design a high-performance analog signal chain for digitizing the pixel-output signal in thermal imaging cameras.

Features

  • SNR, ENOB and THD: > 74 dB, 12-bit and < -84 dB
  • Sampling speed: front-end circuit optimized for 10MSPS or lesser
  • Analog input type: single-ended unipolar signal
  • Integral Non-Linearity (INL) < 1 LSB (typical) and Differential Non-Linearity (DNL) < 0.5 LSB (typical)
  • Output data interface: 1.8V parallel CMOS or DDR LVDS
  • Overall power consumption: < 80 mW

Typical applications

  • Wireless LAN, Bluetooth
  • Camera Sensor Power

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Impedance @ 100 MHz1500 Ω
Maximum Impedance1800 Ω
Maximum Impedance70 MHz 
Rated Current 21000 mA
DC Resistance0.3 Ω
TypeHigh Current 
–Check availability