IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS65987DDJ | Demoboard USB-C-PD-TKT-EVM

USB Type-C™ and USB PD controller with integrated power switches for PC hosts & Thunderbolt devices

Overview

TopologyOther Topology

Description

The TPS65987DDJ is a stand-alone USB Type-C and Power Delivery (PD) controller providing cable plug and orientation detection for a single USB Type-C connector. Upon cable detection, the TPS65987DDJ communicates on the CC wire using the USB PD protocol. When cable detection and USB PD negotiation are complete, the TPS65987DDJ enables the appropriate power path and configures alternate mode settings for external multiplexers.

Features

  • USB Power Delivery (PD) controller
  • USB PD 3.0 compliant (TID: 1067)
  • Fast role swap support
  • Physical layer and policy engine
  • Configurable at boot and host-controlled
  • USB Type-C specification compliant
  • Cable attach and orientation detection
  • Default, 1.5-A, or 3-A power advertisement
  • Up to 600-mA VConn current
  • Port power switch
  • Two 5 V to 20 V, 5-A bidirectional switches to or from VBUS
  • Up to 10-A Adjustable current limiting
  • Ideal diode reverse current protection
  • Undervoltage, and overvoltage protection
  • Slew rate control
  • 5-V, 600-mA VConn source
  • BC1.2 Support
  • Advertisement as DCP and CDP
  • Automatic DCP modes selection:
  • Shorted mode per BC1.2 and YD/T 1591-2009
  • 2.7-V Divider 3 mode
  • 1.2-V Mode
  • Data contact detect
  • Primary and secondary detection
  • I2C Master write control for alt mode muxes and variable DCDCs
  • Alternate mode support
  • Displayport
  • Thunderbolt™
  • Power management
  • Power supply from 3.3 V or VBUS source
  • 3.3-V LDO Output for dead battery support
  • 7-mm × 7-mm QFN package
  • 0.4-mm Pitch
  • 56 Pin

Typical applications

  • Notebook computers, Docking systems, Tablets and ultrabooks, Displayport, and Thunderbolt™ systems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Application
Interface Type
Variant
Gender
Pins
Mount
PCB Thickness(mm)
Working Voltage(V (AC))
Packaging
Color
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
MountSMT 
–
–
PackagingTape and Reel 
–
–
–
–
–
–
Height0.7 mm
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
MountSMT 
–
–
PackagingTape and Reel 
–
–
–
–
–
–
Height0.7 mm
–
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
Impedance @ 100 MHz100 Ω
Maximum Impedance160 Ω
Maximum Impedance1100 MHz 
Rated Current8000 mA
Impedance @ 1 GHz150 Ω
Height2.3 mm
TypeHigh Current 
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
GenderJumper 
Pins1 
–
–
Working Voltage250 V (AC)
PackagingBag 
ColorBlue 
–
–
–
Rated Current3000 mA
–
–
–
–Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationUSB 3.1 
Interface TypeType C 
–
GenderPlug 
Pins22 
MountSMT 
PCB Thickness0.8 mm
Working Voltage20 V (AC)
PackagingTape and Reel with Cap 
–
–
–
–
Rated Current5000 mA
–
–
TypeHorizontal 
–Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationUSB 3.1 
Interface TypeType C 
–
GenderReceptacle 
Pins24 
MountTHR 
PCB Thickness1.6 mm
Working Voltage48 V (AC)
PackagingTape and Reel 
–
–
–
–
Rated Current5000 mA
–
–
TypeHorizontal 
–Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationUSB 2.0 
Interface TypeType A 
Variantwith Clips 
GenderPlug 
Pins4 
MountSMT 
PCB Thickness1.2 mm
Working Voltage30 V (AC)
PackagingTube 
–
–
–
–
Rated Current1500 mA
–
–
TypeHorizontal 
–Check availability