IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS73633DBVR | Demoboard F280049C controlCARD Evaluation Module

Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection

Overview

TopologyOther Topology
IC revision1

Description

TMDXDOCK280049M is a HSEC180 controlCARD based evaluation and development tool for the Piccolo F28004x series. The controlCARD contains XF280049M pre-production prototype silicon equivalent to F280049C and can be used for development of all F28004x part numbers.The Docking Station provides power to the controlCARD and has a bread-board area for prototyping. Access to the key device signals are available using a series of header pins.

Features

  • Stable with No Output Capacitor or Any Value or Type of Capacitor
  • Input Voltage Range of 1.7 V to 5.5 V
  • Ultra-Low Dropout Voltage: 75 mV typ
  • Excellent Load Transient Response–with or without Optional Output Capacitor
  • New NMOS Topology Delivers Low Reverse LeakageCurrent
  • Low Noise: 30 µVRMS typ (10 Hz to 100 kHz)
  • 0.5% Initial Accuracy
  • 1% Overall Accuracy Over Line, Load, and Temperature
  • Less Than 1 µA max IQ in Shutdown Mode
  • Thermal Shutdown and Specified Min/Max CurrentLimit Protection
  • Available in Multiple Output Voltage Versions Fixed Outputs of 1.20 V to 5.0 V
  • Adjustable Output from 1.20 V to 5.5 V
  • Custom Outputs Available

Typical applications

  • Post-Regulation for Switching Supplies / Point of Load Regulation for DSPs, FPGAs, ASICs, and Microprocessors
  • Noise-Sensitive Circuitry such as VCOs
  • Portable/Battery-Powered Equipment

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Application
Interface Type
Type
Variant
Gender
Pins
Mount
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationMini USB 2.0 
Interface TypeType B 
TypeHorizontal 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins
MountSMT 
Rated Current1 A
Working Voltage30 V (AC)
PackagingTape and Reel & Mylar 
Check availability