IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS70933DRVR | Demoboard TIDA-010056

54-V, 1.5 kW, <99% Efficient, 70x69 mm2 Power Stage Reference Design for 3-phase BLDC Drives

Overview

TopologyOther Topology
Input voltage15 V
Output 13.3 V
IC revisionE2

Description

This reference design demonstrates a 1.5-kW power stage for driving a three-phase brushless DC motor in cordless tools operating from a 15-cell Li-ion battery with a voltage up to 63-V. The design is a 70mm x 69mm compact drive, bringing 25-ARMS continuous current at 20-kHz switching frequency without heat sink and with natural convection, implementing sensorbased trapezoidal control. The design achieves optimized MOSFET switching loss and EMI by using a smart gate driver with optimized MOSFET and PCB. The design shows MOSFET operation within the safe operating area using enhanced protections including MOSFET over current and shoot-through protection by VDS monitoring, gate protection, switching voltage spike optimization with slew rate control and over temperature protection.

Features

  • Operates at voltage ranging from 9 V to 63 V (15s li-ion battery) delivering 25 ARMS continuous current, 400-A peak
  • 54 V/1.5 kW, 25 ARMS support without heat sink in a small 70mm x 69mm PCB form factor
  • More than 99% efficiency at 20 kHz trapezoidal control for 54 V/1.5 kW
  • MOSFET over current protection by VDS sensing with response time less than 1-µs with additional 4-µs deglitch time to eliminate false trips
  • Enhanced protection at MOSFET gate including VGS under-voltage, over-voltage, gate to source short circuit and open circuit protections

Typical applications

  • Cordless power tool / Cordless handheld garden tool / Lawn mower
  • Electric bike

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 2.2 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability