IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS73033 | Demoboard TMDSCNCD280049C

F280049C evaluation module for C2000™ MCU controlCARD™

Overview

TopologyOther Topology
Input voltage5 V
Output 13.3 V
IC revisionB

Description

The TPS730 family of low-dropout (LDO) regulators has been optimized for use in noise-sensitive, batteryoperated equipment. The device features extremely low dropout voltages, high PSRR, ultra-low output noise, low quiescent current (170 μA typically), and enable-input to reduce supply currents to less than 1 μA when the regulator is turned off.

Features

  • Isolated on-board XDS100v2 USB-to-JTAG debug probe enables real-time in-system programming and debugging
  • Standard 180-pin controlCARD HSEC interface
  • Analog I/O, digital I/O and JTAG signals at card interface
  • Hardware files can be found by downloading C2000Ware at boards\controlCARDs\TMDSCNCD280049C

Typical applications

  • Medium/short range radar
  • Textile machine, AC charging (pile) station, Air conditioner outdoor unit, DC charging (pile) station, Automated sorting equipment, CNC control, Welding machine, Door operator drive control

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability