IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS65994AD | Demoboard TPS65994EVM

Dual port USB Type-C® and USB PD controller with integrated source power switches

Overview

TopologyUSB
Output 15 V / 3 A

Description

The TPS65994AD is a highly integrated stand-alone Dual Port USB Type-C and Power Delivery (PD) controller for PC and notebooks applications. The TPS65994AD integrates fully managed source paths with robust protection for a complete USB-C PD solution. TPS65994AD is featured on Intel and AMD’s Reference Design for PC and notebook end equipment ensuring the PD controller has proper system level interaction in these types of designs. This feature greatly reduces system design complexity and results in reduced time to market.

Features

  • This device is certified by the USB-IF for PD3.0
  • PD3.0 silicon is required for certification of new USB PD designs
  • TID#: 3495
  • Article on PD2.0 vs. PD3.0
  • TPS65994AD is fully configurable dual port USB4 and Thunderbolt 4 (TBT4) PD3.0 controller
  • This device can be used for USB4 host and device designs
  • Supports extended industrial temperature range
  • GUI tool to easily configure TPS65994AD for various applications
  • Support for DisplayPort Source, Thunderbolt and user configurable alternate modes
  • For a more extensive selection guide and getting started information, please refer to www.ti.com/usb-c and E2E guide
  • Integrated fully managed power paths:
  • Integrated two 5-V, 3-A, 38-mΩ sourcing switches
  • UL2367 cert #: E169910
  • IEC62368-1 cert #: US-34737-M3-UL
  • Integrated robust power path protection
  • Integrated overvoltage protection, under voltage protection, reverse current protection, and adjustable current limiting for source path
  • Integrated overvoltage protection, under voltage protection and reverse current protection for sink path
  • USB Type-C Power Delivery (PD) controller
  • 10 configurable GPIOs
  • USB PD 3.0 certified
  • USB Type-C specification certified
  • Cable attach and orientation detection
  • Integrated VCONN switch
  • Integrated dead battery Rd
  • Physical layer and policy engine
  • 3.3-V LDO output for dead battery support
  • Power supply from 3.3 V or VBUS source
  • 1 I2C primary port
  • 2 I2C secondary ports

Typical applications

  • Docking station
  • PC and notebooks, Rugged PC and laptop, Single board computer, Flat panel monitor

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
Mount
Pins
L(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
Color
Gender
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
Packaging Unit4000 
MountSMT 
–
Length1.6 mm
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
Height0.7 mm
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit4000 
MountSMT 
–
Length2 mm
–
Operating Temperature -55 °C up to +125 °C
–
–
–
Impedance @ 100 MHz22 Ω
Maximum Impedance40 Ω
Maximum Impedance1000 MHz 
Rated Current 26000 mA
DC Resistance0.008 Ω
TypeHigh Current 
Rated Current4500 mA
Impedance @ 1 GHz40 Ω
Height0.9 mm
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit4000 
MountSMT 
–
Length1.6 mm
–
Operating Temperature -55 °C up to +125 °C
–
–
–
Impedance @ 100 MHz26 Ω
Maximum Impedance39 Ω
Maximum Impedance515 MHz 
Rated Current 26500 mA
DC Resistance0.008 Ω
TypeHigh Current 
Rated Current6500 mA
Impedance @ 1 GHz33 Ω
Height0.8 mm
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance3.3 µH
Performance Rated Current10.9 A
Saturation Current @ 10%3.2 A
Saturation Current @ 30%8 A
DC Resistance9 mΩ
Self Resonant Frequency65 MHz
MaterialSuperflux 
Packaging Unit1000 
MountSMT 
Pins2 
Length7 mm
–
Operating Temperature -40 °C up to +150 °C
–
–
–
–
–
–
–
DC Resistance0.0099 Ω
–
–
–
Height4.8 mm
–Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance2.2 µH
Performance Rated Current4.05 A
Saturation Current @ 10%4.45 A
Saturation Current @ 30%8.4 A
–
Self Resonant Frequency49 MHz
–
Packaging Unit3000 
MountSMT 
Pins2 
Length4.45 mm
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
DC Resistance0.061 Ω
–
–
–
Height1.8 mm
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins1 
Length2.44 mm
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingBag 
ColorBlack 
GenderJumper 
–
–
–
–
–
–
Rated Current3000 mA
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Pins4 
Length10.16 mm
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
GenderPin Header 
–
–
–
–
–
TypeStraight 
Rated Current3000 mA
–
–
–Check availability