IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS76350DBVR | Demoboard TIDA-010065

High-efficiency, low-emission, isolated DC/DC converter-based analog input module reference design

Overview

TopologyOther Topology
IC revisionE2

Description

This reference design is a simplified architecture for generating an isolated power supply for isolated amplifiers for measuring isolated voltages and currents. A fully integrated DC/DC converter with reinforced isolation operating from a 5-V input with configurable 5-V or 5.4-V output (headroom for low dropout regulator (LDO)) generates the isolated power. Shunts that are interfaced to ±50-mV input range isolation amplifiers configured as channel isolated inputs measure the current. Potential divider output interfaced to ±250-mV or ±12-V input range isolation amplifiers configured as group isolated inputs measure the voltage. The outputs of the isolation amplifiers interface directly to 24-bit delta sigma analog-to-digital converter (ADC) or are scaled to ±10 V using gain amplifiers and interfaced to 16-bit SAR ADC for performance evaluation. On-board digital diagnostics improves reliability and enhances system performance.

Features

  • Generation of high efficiency isolated supply of 5 or 5.4V (LDO head room) from 4.5 to 5.5 V input providing reinforced isolation
  • Measures three group isolated voltage inputs with a range of 3-350V providing pin compatible basic or reinforced isolation and three isolated current inputs from 40mA-12.5A providing reinforced isolation
  • ISO224 with input range of ±12V input range connects directly to low power current transformer output as per IEC 60044-8
  • Measurement of DC voltage and current with 1us fast fault detection comparator path
  • Gain scaling of isolation amplifier output to ADS8588H input range of ±10V using instrumentation, precision or general purpose amplifiers
  • Achieves ±0.2% accuracy for both voltage and current using 16-bit SAR or 24-bit delta-sigma ADC

Typical applications

  • AC analog input module / Multifunction relay

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability