IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS76350DBVRG4 | Demoboard TIDA-010054

Bi-directional, dual active bridge reference design for level 3 electric vehicle charging stations

Overview

TopologyOther Topology
IC revisionE1

Description

This reference design provides an overview on the implementation of a single-phase dual active bridge (DAB) DC/DC converter. DAB topology offers advantages like soft-switching commutations, a decreased number of devices and high efficiency. The design is beneficial where power density, cost, weight, galvanic isolation, high voltage conversion ratio and reliability are critical factors, making it ideal for EV charging stations and energy storage applications. Modularity and symmetrical structure in DAB allow for stacking converters to achieve high power throughput and facilitate a bidirectional mode of operation to support battery charging and discharging applications.

Features

  • Dual-channel UCC21530 with reinforced isolation used for driving SiC MOSFETs in the half-bridge configuration
  • TMS320F280049 controller for implementation of digital control
  • Isolated voltage and current sensing
  • Primary voltage of 700-800-V DC, secondary voltage of 380-500-V DC, maximum power output of 10 kW
  • Full load efficiency of 97.6% and a peak efficiency of 98.2% at 6 KW
  • High-power density of 1.92 KW/L

Typical applications

  • HVAC systems
  • Electricity meters

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1050 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance0.3 Ω
TypeWide Band 
–Check availability