Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
13771-13800 of 14698 reference designs
Filter values
Texas Instruments TPS79801-Q1 | Demoboard TIDA-00357, Rev. E1
Buck Converter
|
V
in
3-50 V
|
Outputs
3.3 V, 12 V
Texas Instruments TPS79933DDCR | Demoboard TIDA-00202, Rev. E1
Other Topology
|
V
in
5 V
|
Output
3.3 V
Texas Instruments TPS7A02 | Demoboard TIDA-010072, Rev. E2
Buck Converter
|
V
in
6-28 V
|
Output
12 V / 2 A
Texas Instruments TPS7A14 | Demoboard TPS7A14EVM-058
Other Topology
|
V
in
0.6-2.2 V
|
Output
2.05 V / 1 A
Texas Instruments TPS7A14 | Demoboard TPS7A14EVM-095
Other Topology
|
V
in
0.6-2.2 V
|
Output
2.05 V / 1 A
Texas Instruments TPS7A15 | Demoboard TPS7A15EVM-096
Other Topology
|
V
in
0.6-2.2 V
|
Output
2.05 V / 1 A
Texas Instruments TPS7A1601DRB | Demoboard TIDA-00189
Other Topology
|
V
in
10-33 V
Texas Instruments TPS7A3001DGNR | Demoboard TIDA-00171, Rev. A
Flyback Converter
|
V
in
18-32 V
Texas Instruments TPS7A3001DGNR | Demoboard TIDA-00300, Rev. E2
FlyBuck (Double Buck)
Texas Instruments TPS7A3001DRBR | Demoboard TIDA-010071, Rev. E2
Other Topology
Texas Instruments TPS7A3301RGWT | Demoboard TIDA-01027, Rev. E1
Other Topology
Texas Instruments TPS7A3301RGWT | Demoboard TIDA-01028, Rev. E3
Other Topology
Texas Instruments TPS7A3301RGWT | Demoboard TIDA-010128, Rev. E3
Other Topology
Texas Instruments TPS7A3301RGWT | Demoboard TIDA-010122, Rev. E3
Other Topology
Texas Instruments TPS7A3701 | Demoboard TIDA-011002
Other Topology
Texas Instruments TPS7A3901 | Demoboard TIDA-010239, Rev. C
Other Topology
|
V
in
-14-14 V
|
fsw
1250 kHz
|
Outputs
12 V / 0.1 A, -12 V / 0.1 A
Texas Instruments TPS7A3901DSC | Demoboard TIDA-00300, Rev. E1
Other Topology
Texas Instruments TPS7A3901DSC | Demoboard TIDA-010055, Rev. E1
Other Topology
Texas Instruments TPS7A3901DSCR | Demoboard TIDA-010057, Rev. E2
Other Topology
Texas Instruments TPS7A43 | Demoboard TPS7A43EVM-047
Buck Converter
|
V
in
4-85 V
|
Output
14.5 V / 0.05 A
Texas Instruments TPS7A43 | Demoboard TPS7A43EVM-047, Rev. B
Other Topology
|
V
in
4-85 V
|
Output
14.5 V / 0.05 A
Texas Instruments TPS7A4700RGWR | Demoboard TIDA-01052, Rev. E1
Other Topology
Texas Instruments TPS7A4901DGNR | Demoboard TIDA-01027, Rev. E1
Other Topology
Texas Instruments TPS7A57 | Demoboard TPS7A57EVM-056
Other Topology
|
V
in
0.7-6 V
Texas Instruments TPS7A57 | Demoboard TIDA-050061, Rev. A
Other Topology
|
V
in
0.7-6 V
|
Output
5 V
Texas Instruments TPS7A74 | Demoboard LAUNCHXL-F28P65X, Rev. A
Other Topology
|
V
in
1.7-6 V
|
Output
3.6 V / 1.5 A
Texas Instruments TPS7A7833PWPR | Demoboard TIDA-010060, Rev. E1
Other Topology
Texas Instruments TPS7A8300RGRR | Demoboard TIDA-01027, Rev. E1
Other Topology
Texas Instruments TPS7A8300RGRR | Demoboard TIDA-010128, Rev. E3
Other Topology
Texas Instruments TPS7A8300RGRR | Demoboard TIDA-010122, Rev. E3
Other Topology
previous
1
...
458
459
460
461
462
...
490
next
Cart
Your cart is empty.
Get samples and quotes