IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS73633-EP | Demoboard TMDSCNCD280049C

F280049C evaluation module for C2000™ MCU controlCARD™

Overview

TopologyOther Topology
Input voltage5 V
Output 13.3 V
IC revisionB

Description

The TPS736xx family of low-dropout (LDO) linear voltage regulators uses a new topology—an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low ESR and allows operation without a capacitor. It also provides high reverse blockage (low reverse current) and ground-pin current that is nearly constant over all values of output current.The TPS736xx uses an advanced BiCMOS process to yield high precision while delivering low dropout voltages and low ground-pin current. Current consumption, when not enabled, is under 1 µA and ideal for portable applications. The low output noise (30 µVRMS with 0.1-µF CNR) is ideal for powering VCOs. These devices are protected by thermal shutdown and foldback current limit.

Features

  • Isolated on-board XDS100v2 USB-to-JTAG debug probe enables real-time in-system programming and debugging
  • Standard 180-pin controlCARD HSEC interface
  • Analog I/O, digital I/O and JTAG signals at card interface
  • Hardware files can be found by downloading C2000Ware at boards\controlCARDs\TMDSCNCD280049C

Typical applications

  • Door operator drive control, Textile machine, Welding machine, AC charging (pile) station, DC charging (pile) station, CNC control, Air conditioner outdoor unit, Automated sorting equipment
  • Medium/short range radar

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability