IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS76318 | Demoboard TIDA-010239

150-mA, 10-V, low-dropout voltage regulator with enable

Overview

TopologyOther Topology
Input voltage3.3 V
Output 11.8 V / 0.03 A
IC revisionC

Description

The TPS763xx family of low-dropout (LDO) voltage regulators offers the benefits of low-dropout voltage, low-power operation, and miniaturized packaging. These regulators feature low dropout voltages and quiescent currents compared to conventional LDO regulators. Offered in a 5-pin, small outline integrated-circuit SOT-23 package, the TPS763xx series devices are ideal for cost-sensitive designs and for applications where board space is at a premium.A combination of new circuit design and process innovation has enabled the usual pnp pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is low—typically 300 mV at 150 mA of load current (TPS76333)—and is directly proportional to the load current. Because the PMOS pass element is a voltage-driven device, the quiescent current is low (140 µA maximum) and is stable over the entire range of output load current(0 mA to 150 mA). Intended for use in portable systems such as laptops and cellular phones, the low-dropout voltage feature and low-power operation result in a significant increase in system battery operating life.The TPS763xx also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 µA maximum at TJ = 25°C.The TPS763xx is offered in 1.6-V ,1.8-V, 2.5-V, 2.7-V, 2.8-V, 3-V, 3.3-V, 3.8-V, and 5-V fixed-voltage versions and in a variable version (programmable over the range of 1.5 V to 6.5 V).

Features

150-mA, low-dropout regulatorOutput voltage: 5 V, 3.8 V, 3.3 V, 3 V, 2.8 V,2.7 V, 2.5 V, 1.8 V, 1.6 V, and variableDropout voltage, typically 300 mV at 150 mAThermal protectionOvercurrent limitationLess than 2-µA quiescent current in shutdown mode–40°C to 125°C operating junction temperature range5-pin SOT-23 (DBV) package

Typical applications

  • HVAC systems
  • Solar inverters
  • Electricity meters
  • Servo drives and motion contro
  • Sensor transmitters

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability