IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS65987D | Demoboard TIDA-050012

USB Type-C™ and USB PD controller with integrated power switches

Overview

TopologyUSB
IC revisionE1

Description

The TPS65987D is a stand-alone USB Type-C and Power Delivery (PD) controller providing cable plug and orientation detection for a single USB Type-C connector. Upon cable detection, the TPS65987D communicates on the CC wire using the USB PD protocol. When cable detection and USB PD negotiation are complete, the TPS65987D enables the appropriate power path and configures alternate mode settings for external multiplexers.

Features

  • USB Power Delivery (PD) Controller
  • USB PD 3.0 Compliant
  • Fast Role Swap Support
  • Physical Layer and Policy Engine
  • Configurable at Boot and Host-Controlled
  • USB Type-C Specification Compliant
  • Cable Attach and Orientation Detection
  • Default, 1.5 A, or 3 A Power Advertisement
  • Up to 600-mA VConn Current
  • Port Power Switch
  • Two 5 V to 20 V, 5-A Bidirectional Switches to or from VBUS
  • Up to 10-A Adjustable Current Limiting
  • Ideal Diode Reverse Current Protection
  • Undervoltage, and Overvoltage Protection
  • Slew Rate Control
  • 5-V, 600-mA VConn Source
  • BC1.2 Support
  • Advertisement as DCP and CDP
  • Automatic DCP Modes Selection:
  • Shorted Mode per BC1.2 and YD/T 1591-2009
  • 2.7-V Divider 3 Mode
  • 1.2-V Mode
  • Data Contact Detect
  • Primary and Secondary Detection
  • I2C Master Write Control for Alt Mode Muxes and Variable DCDCs
  • Alternate Mode Support
  • DisplayPort
  • Thunderbolt™
  • Power Management
  • Power Supply from 3.3 V or VBUS Source
  • 3.3-V LDO Output for Dead Battery Support
  • 7-mm × 7-mm QFN Package
  • 0.4-mm Pitch
  • 56 Pin

Typical applications

  • Docking Systems, DisplayPort, and Thunderbolt™ Systems
  • Notebook Computers, Tablets and Ultrabooks

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
Application
Interface Type
Type
Gender
Pins
PCB Thickness(mm)
IR(mA)
Working Voltage(V (DC))
Color
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
Height0.7 mm
–
–
–
–
–
–Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size4020 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length4.45 mm
Width4.06 mm
–
–
Inductance10 µH
Performance Rated Current1.95 A
Saturation Current @ 10%1.5 A
Saturation Current @ 30%3.15 A
DC Resistance243 mΩ
Self Resonant Frequency23 MHz
MountSMT 
–
–
–
–
Pins2 
–
–
–
–
Height1.8 mm
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.5 mm
–
–
–
–
–
–Check availability
SPECWS-TASV SMT Tact Switch 6.0x3.8 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Rated Voltage12 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current50 mA
–
–
Height2.5 mm
Operation Force160 g
Electrical Life50000 Cycles
Actuator ColorBlack 
WashableNo 
Vaporphase processnot specified 
–Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
MountTHR 
ApplicationUSB 3.1 
Interface TypeType C 
TypeHorizontal 
GenderReceptacle 
Pins24 
PCB Thickness1.6 mm
Rated Current5000 mA
Working Voltage48 V (DC)
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Insulation Resistance1000 MΩ
–
Length2.44 mm
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
GenderJumper 
Pins1 
–
Rated Current3000 mA
Working Voltage250 V (DC)
ColorBlack 
–
–
–
–
–
–
–Check availability