IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LP87725-Q1 | Demoboard LP87725Q1EVM

LP8772x-Q1 Three Buck Converters, One Linear Regulator and One Load Switch for mm Wave Radar Sensors

Overview

TopologyOther Topology
IC revisionA

Description

The LP87725-Q1 device is designed to meet the power management requirements of the AWR and IWR MMICs in various automotive and industrial radar applications. The device has three step-down DC/DC converters, a LDO regulator and a load switch. The LDO is powered externally and intended for Ethernet device core supply. The load switch is intended to cut off the 3.3V IO supply during the sensor sleep mode. The device is controlled by an I²C serial interface and by enable signal.

Features

  • Evaluation of LP87725-Q1 device features and performance
  • Onboard wide-VIN preregulator to generate 3.3V input to the PMIC from 12V battery supply
  • Onboard microcontroller to communicate with the device GUI and evaluate device safety features like Q&A watchdog

Typical applications

  • Satellite radar, Shor and medium range corner radar, Ultra-shortrange radar, Long range front radar

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1.5 µH, 8.6 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current8.6 A
Saturation Current @ 30%10.2 A
DC Resistance16 mΩ
Self Resonant Frequency48 MHz
Operating Voltage80 V
MountSMT 
Check availability