IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments MSP430/1/2/3/4/5/6/7/8 | Demoboard TIDA-00245

Data Isolation for Loop Powered Applications Reference Design

Overview

TopologyFlyback Converter
Switching frequency16000 kHz
IC revisionE1

Description

The focus of this design is the bidirectional communication across an isolation for loop powered applications. The challenge of such a solution is first of all the limited size within sensor transmitters and in case of a loop powered system the overall current consumption.

Features

  • Isolated single wire bi-directional data transmission
  • Bit rates up to 1Mbps
  • low power data transmission
  • System Shutdown current 4uA @3V
  • Integrated 64KB FRAM with 8MBps in-system writes

Typical applications

  • HVAC Sensor Transmitter (4-20mA)
  • Pressure Transmitter
  • Process Analytics (pH, Gas, Concentration, Force & Humidity)
  • Temperature Transmitter
  • Level Transmitter
  • Flow Transmitter

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Type
Mount
L(mm)
IR(mA)
Working Voltage(V (AC))
Operating Temperature
Packaging
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length1.6 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Height0.7 mm
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length1.6 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Height0.7 mm
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length1.6 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Height0.7 mm
–
–
–
–
–
–Check availability
SPECWS-TASV SMT Tact Switch 6.0x3.8 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Rated Current50 mA
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Height2.5 mm
Operation Force160 g
Electrical Life50000 Cycles
Actuator ColorBlack 
WashableNo 
Vaporphase processnot specified 
–Check availability
750315105
SPECPower Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
750315155
SPECTransformer, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–
–
–
–
–
–
–
–
–
MountSMT 
Length6.6 mm
–
–
Operating Temperature -40 °C up to +125 °C
PackagingTape and Reel 
Height5.59 mm
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins1 
TypeStraight 
MountTHT 
Length2.54 mm
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
–
–Check availability