IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments MCF8315 | Demoboard MCF8315EVM

MCF8315 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver

Overview

TopologyHalf-Bridge Converter Nonisolated
Input voltage4.5-35 V

Description

The MCF8315 has three half-H-bridge integrated MOSFET drivers for sensorless FOC control of a three-phase brushless DC (BLDC) motor for 4.5-V to 35-V, 5-A peak current drive. The MCx8315 integrates a buck regulator that can support 200-mA with programmable regulated supply.This EVM includes an on-board MSP430, MSP430FR2355, which is used to interface with the MCF8315EVM GUI.

Features

  • MOTORSTUDIO GUI available with full configuration and control
  • Sensorless field-oriented control (FOC)
  • 4.5V-to-35V operation with 5A peak current drive
  • 240mΩ (high-side plus low-side) integrated MOSFETs
  • Onboard MSP430 handles connectivity with the PC and GUI

Typical applications

  • Automotive Fan and Blowers
  • Residential and Living Fans, Washer and Dishwashers Pumps, Air Purifiers and Humidifier Fans

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
Mount
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 22 µH, 1.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Saturation Current @ 10%1.1 A
Saturation Current @ 30%2 A
DC Resistance1040 mΩ
Self Resonant Frequency12 MHz
Performance Rated Current0.85 A
MountSMT 
–
–
–
Size3015 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length3 mm
Width3 mm
–
–
Height1.5 mm
–
–
–
–
–
–Check availability
SPECWE-MAIA SMT Power Inductor, 47 µH, 0.75 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Saturation Current @ 10%0.75 A
Saturation Current @ 30%1.5 A
DC Resistance2300 mΩ
Self Resonant Frequency8 MHz
Performance Rated Current0.5 A
MountSMT 
–
–
–
Size3015 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length3 mm
Width3 mm
–
–
Height1.5 mm
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Height0.8 mm
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Height1.25 mm
–
–
–
–
–
–Check availability
SPECWS-TASV SMT Tact Switch 6.0x3.8 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Rated Voltage12 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTape and Reel 
Height2.5 mm
Operation Force160 g
Electrical Life50000 Cycles
Actuator ColorBlack 
WashableNo 
Vaporphase processnot specified 
–Check availability