IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments MSP430F5503 | Demoboard PSIEVM

Precision signal injector (PSI) evaluation module for testing ADC performance

Overview

TopologyOther Topology
IC revisionA

Description

The precision signal injector (PSI) is a platform for evaluating the performance of successive-approximation register (SAR) analog-to-digital converters (ADCs). The board provides a low-distortion, low-noise, 2-kHz input signal for driving the input of the ADC, and pairs with most of the TI SAR ADC evaluation modules (EVMs). The board is powered over a USB, which also provides a user-interface connection to a PC.

Features

PSI software GUI has graphical tool for controlling amplitude, frequency, and offset of AC signalOnboard filter for generating very-low distortion, low-noise, 2-kHz signalJumper-selectable options for filtering and offset-/common-mode voltageSingle-ended or true differential-signal output optionsPowered over single USB cable

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 4.7 µH, 1.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current1.2 A
Saturation Current0.9 A
Self Resonant Frequency75 MHz
MountSMT 
–Check availability