IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments MCT8315 | Demoboard MCT8315ZEVM

MCT8315Z evaluation module for three-phase sensored trapezoidal BLDC motor driver

Overview

TopologyMotor Drive
Input voltage4.5-35 V
Output 15 A
IC revisionA

Description

The MCT8315Z is a 4.5V to 35V, 4A peak three-phase gate driver IC with sensored trapezoidal control for motor drive applications. The MCT8315Z provides three integrated half-bridges and a sensored trapezoidal control in a fixed-function state machine capable of directly driving a 3-phase brushless DC motor without a microcontroller. The MCT8315Z integrates a current sensing feature eliminating the need for external sense resistors, an LDO for powering external circuits, three analog Hall comparators and many protection features. The MCT8315ZH and MCT8315ZR variants include an integrated output adjustable buck for powering external circuits.

Features

4.5V to 35V operation with 4A peak current drive275mΩ on-state resistance of integrated MOSFETsIntegrates three analog Hall comparators for rotor position sensing to achieve sensored trapezoidal BLDC motor controlAnalog or digital Hall sensor compatibilityOnboard MSP430 that handles connectivity with GUI

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
Mount
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 22 µH, 1.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Saturation Current @ 10%1.1 A
Saturation Current @ 30%2 A
DC Resistance1040 mΩ
Self Resonant Frequency12 MHz
Performance Rated Current0.85 A
MountSMT 
–
–
–
Size3015 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length3 mm
Width3 mm
–
–
Height1.5 mm
–
–
–
–
–
–Check availability
SPECWE-MAIA SMT Power Inductor, 47 µH, 0.75 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Saturation Current @ 10%0.75 A
Saturation Current @ 30%1.5 A
DC Resistance2300 mΩ
Self Resonant Frequency8 MHz
Performance Rated Current0.5 A
MountSMT 
–
–
–
Size3015 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length3 mm
Width3 mm
–
–
Height1.5 mm
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Height0.8 mm
–
–
–
–
–
–Check availability
SPECWS-TASV SMT Tact Switch 6.0x3.8 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Rated Voltage12 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTape and Reel 
Height2.5 mm
Operation Force160 g
Electrical Life50000 Cycles
Actuator ColorBlack 
WashableNo 
Vaporphase processnot specified 
–Check availability