Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12361-12390 of 14698 reference designs
Filter values
Texas Instruments LMR51606 | Demoboard LMR51606EVM, Rev. A
Buck Converter
|
V
in
4-65 V
|
Output
3.3 V / 0.6 A
Texas Instruments LMR51610 | Demoboard LMR51610EVM, Rev. 1
Buck Converter
|
V
in
4-65 V
|
Output
3.3 V / 1 A
Texas Instruments LMR51635 | Demoboard LMR51635EVM, Rev. REVISED NOVEMBER 2024
Buck Converter
|
V
in
4.5-60 V
Texas Instruments LMR54410
Buck Converter
|
V
in
4-36 V
|
Output
3.3 V / 1 A
Texas Instruments LMR54410 | Demoboard LMR54410EVM
Buck Converter
|
V
in
4-36 V
|
Output
3.3 V / 1 A
Texas Instruments LMR54410 | Demoboard PMP23365, Rev. A
Buck Converter
|
V
in
4.5-36 V
|
Output
5 V / 1 A
Texas Instruments LMR54450-Q1 | Demoboard LMR54450QEVM, Rev. A
Buck Converter
|
V
in
5.5-36 V
|
Output
5 V / 5 A
Texas Instruments LMR62421, Rev. B
SEPIC Buck-Boost Topology
|
V
in
2.7-5 V
|
Output
3.3 V / 0.5 A
Texas Instruments LMR62421, Rev. B
Boost Converter
|
V
in
2.7-5.5 V
|
Output
12 V / 0.5 A
Texas Instruments LMR62421, Rev. B
Boost Converter
|
V
in
3-5 V
|
Output
12 V / 0.5 A
Texas Instruments LMR62421XMFX | Demoboard BOOSTXL-BUCKCONV
Buck Converter
|
V
in
2.7-5.5 V
|
Output
24 V
Texas Instruments LMR66430 | Demoboard LMR66430-2EVM, Rev. 1
Buck Converter
|
V
in
2.7-36 V
|
Outputs
3.3 V / 3 A, 5 V / 3 A
Texas Instruments LMR71915FDDAR | Demoboard LMR71915EVM-FLBK
Buck Converter
|
V
in
34-115 V
|
Output
12.37 V / 0.62 A
Texas Instruments LMS3635MQRNLRQ1 | Demoboard ADC12DJ5200, Rev. B
Buck Converter
|
V
in
12 V
|
Output
3.6 V
Texas Instruments LMS3635-Q1 | Demoboard TIDA 01056, Rev. E1
Other Topology
|
fsw
250-500 kHz
Texas Instruments LMS3655 | Demoboard PMP40269, Rev. 1
Buck Converter
|
V
in
7-36 V
|
fsw
360-440 kHz
|
Output
5 V / 1.5 A
Texas Instruments LMS3655MQRNLRQ1 | Demoboard ADC12DJ5200, Rev. B
Buck Converter
|
V
in
12 V
|
Output
1.5 V
Texas Instruments LMS3655-Q1 | Demoboard TIDA-01388, Rev. 1
Buck Converter
|
V
in
5.5-36 V
|
Outputs
5 V / 2.1 A, 5 V / 2.1 A
Texas Instruments LMT01HTA/EM | Demoboard LMT01EVM-CVAL
Other Topology
Texas Instruments LMT87LPM | Demoboard TIDA-01606 Power Card, Rev. E4
Other Topology
Texas Instruments LMX1204 | Demoboard LMX1204EVM
Other Topology
|
V
in
2.5 V
Texas Instruments LMX1214 | Demoboard LMX1214EVM, Rev. A
RF signals / communications
Texas Instruments LMX2594RHAR | Demoboard ADC12DJ5200, Rev. B
Other Topology
Texas Instruments LMX2594RHAR | Demoboard TIDA-010132, Rev. E1
Other Topology
Texas Instruments LMX2594RHAR | Demoboard TIDA-010122, Rev. E3
Other Topology
Texas Instruments LMX2594RHAR | Demoboard TIDA-010128, Rev. E3
Other Topology
Texas Instruments LMX2594RHAR | Demoboard TIDA-01028, Rev. E3
Other Topology
Texas Instruments LMX2695 | Demoboard LMX2695SEPEVM, Rev. A
RF signals / communications
Texas Instruments LMX2820 | Demoboard LMX2820EVM, Rev. A
RF signals / communications
|
V
in
3.2-3.4 V
|
fsw
45000-22600000 kHz
Texas Instruments LMX2820 | Demoboard TIDA-010230, Rev. E1
Other Topology
previous
1
...
411
412
413
414
415
...
490
next
Cart
Your cart is empty.
Get samples and quotes