IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments MSP430FR2355 | Demoboard MCF8316AEVM

24-MHz 105-C integrated analog microcontroller with 32-KB FRAM, Op-Amps/PGAs, 12-bit DACs, 12-bit AD

Overview

TopologyOther Topology
Input voltage3.3 V

Description

The MCF8316 is a three half-H-bridge integrated MOSFET driver for sensorless FOC control of a three-phase brushless DC (BLDC) motor for 4.5V-to-35V, 8A peak current drive. The MCx8316 integrates a buck regulator that can support 200mA with programmable regulated supply.This EVM includes an onboard MSP430 (MSP430FR2355) that is used to interface with the Motor Studio (MOTORSTUDIO) GUI.

Features

  • MOTORSTUDIO GUI available with full configuration and control
  • Sensorless field-oriented control (FOC)
  • 4.5V-to-35V operation with 8A peak current drive
  • 95mΩ (high-side plus low-side) integrated MOSFETs
  • Onboard MSP430 handles connectivity with the PC and GUI

Typical applications

  • Wired industrial communications, Optical modules
  • Smoke and heat detectors
  • Battery pack management
  • Toll tags, Circuit breakers
  • Sensor transmitters, Sensor signal conditioning

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 1 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Height0.8 mm
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Height1.25 mm
–
–
–
–
–
–Check availability
SPECWS-TASV SMT Tact Switch 6.0x3.8 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Voltage12 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTape and Reel 
Height2.5 mm
Operation Force160 g
Electrical Life50000 Cycles
Actuator ColorBlack 
WashableNo 
Vaporphase processnot specified 
–Check availability