IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LP8864-Q1 | Demoboard LP8864EVM

LP8864-Q1 4-channel automotive display LED driver evaluation module

Overview

TopologyBuck-Boost Converter
Input voltage3-48 V
Output 148 V
IC revisionA

Description

The LP8864EVM helps designers to evaluate the characteristics, operation, and performance of the LP8864(S)-Q1 product a 4-channel high-efficiency LED driver for automotive display LED backlighting. The LP8864(S)-Q1 product integrates a boost or SEPIC controller and four high-precision current sinks. The boost controller has adaptive output voltage control based on the headroom votlages of the LED current sinks. The four current sinks support phase shifting that is automatically adjusted based on the number of channels in use. LED brightness can be controlled through I2C interface or PWM input. The product also support extensive fault detection features.

Features

Input voltage range 3 V to 48 VUp to 48-V VOUT boost controllerFour high-precision current sinksSupports built-in phase-shift PWM dimming, hybrid dimming, current dimming and direct PWM dimming modeLED brightness controlled globally through I2C interface or PWM inputExtensive fault diagnostics

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(mA)
RDC(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 560 Ω, 600 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz560 Ω
Maximum Impedance600 Ω
Rated Current1500 mA
DC Resistance0.1 Ω
TypeHigh Current 
Check availability