IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments MSP430F5528 | Demoboard DRV8145H-Q1EVM

DRV8145-Q1 evaluation module for half bridge motor driver with hardware interface

Overview

TopologyOther Topology
Input voltage1.8-3.6 V
IC revisionD

Description

The DRV8145H-Q1EVM evaluation module showcases the features and performance of the DRV8145H Hotrod. Featuring a fully integrated half-bridge driver intended for a wide range of automotive applications, it is intended for high current applications with a 4.5-V to 35-V operating voltage and a 46-A max output current.

Features

  • 46-A max output current
  • Configurable slew rate and spread spectrum clocking for low EMI
  • Integrated current sense and regulation through IPROPI
  • Hardware PWM Control

Typical applications

  • Connection to USB hosts, Data loggers
  • Analog and digital sensor systems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–Check availability