IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments MSP430FR2311 | Demoboard TIDA-01070

HVAC Coil Airflow Sensor for Predictive Maintenance in Air Filter Replacement Reference Design

Overview

TopologyOther Topology
Input voltage3.5-30 V
Switching frequency16000 kHz
IC revisionE1

Description

he TIDA-01070 TI design provides a reference for monitoring airflow efficiency and temperature through HVAC systems. The design is used in conjunction with solid state relays and piezoelectric vibration sensors to monitor and react accordingly to low airflow and low temperature conditions through the air handler. The system also includes a calibration algorithm for consistent performance across all system setups.

Features

Airflow Differential Based System Alerts

  • Temperature Sub-Threshold Condenser CutoffRelay
  • Fan Override Run Relay
  • Uses Existing HVAC Power Supply
  • 1015 Write Cycle Endurance Ferroelectric RAM(FRAM)
  • Sensor Signal Filter Bypass
  • ESD Protection
  • JTAG Programming Interface With GPIO AccessPinsREMARK: Schematic,BOM and pdf is added

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability