IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMX2594RHAR | Demoboard TIDA-010132

15-GHz Wideband PLLATINUM™ RF Synthesizer With Phase Synchronization and JESD204B Support

Overview

TopologyOther Topology
IC revisionE1

Description

This reference design, an 8-channel analog front end (AFE), is demonstrated using two AFE7444 4-channel RF transceivers and a LMK04828-LMX2594 based clocking subsystem which can enable designs to scale to 16 or more channels. Each AFE channel consists of a 14-bit, 9-GSPS DAC and a 3-GSPS ADC that is synchronized to less than 10ps skew with > 75-dB dynamic range at 2.6 GHz.

Features

  • 10-MHz to 15-GHz output frequency
  • –110 dBc/Hz phase noise at 100-kHz offset with 15-GHz carrier
  • 45-fs rms jitter at 7.5 GHz (100 Hz to 100 MHz)
  • Programmable output power
  • PLL key specifications– Figure of merit: –236 dBc/Hz– Normalized 1/f noise: –129 dBc/Hz– High phase detector frequency– 400-MHz integer mode– 300-MHz fractional mode– 32-bit fractional-N divider
  • Remove integer boundary spurs withprogrammable input multiplier
  • Synchronization of output phase across multipledevices
  • Support for SYSREF with 9-ps resolutionprogrammable delay
  • Frequency ramp and chirp generation ability forFMCW applications
  • < 20-μs VCO calibration speed
  • 3.3-V single power supply operation

Typical applications

  • Test and measurement equipment
  • High-speed data converter clocking (supports JESD204B)
  • 5G and mm-Wave wireless infrastructure / Radar / MIMO / Phased array antennas and beam forming

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability