IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR54410 | Demoboard PMP23365

SIMPLE SWITCHER® power converter 4.5-V to 36-V, 1-A, synchronous buck with 80-µA IQ

Overview

TopologyBuck Converter
Input voltage4.5-36 V
Output 15 V / 1 A
IC revisionA

Description

The LMR544xx is a wide-VIN, easy-to-use synchronous buck converter capable of driving up to 1A and 0.6A load current. With a wide input range of 4V to 36V, the device is designed for a wide range of industrial applications for power conditioning from an unregulated source.The LMR544xx operates at 1.1MHz switching frequency to support use of relatively small inductors for an optimized design size. The devices have a PFM version to realize high efficiency at light load and a FPWM version to achieve constant frequency and small output voltage ripple over the full load range. Soft-start and compensation circuits are implemented internally, which allow the device to be used with minimal external components.The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation.

Features

  • Functional Safety-Capable
  • Documentation available to aid functional safety system design
  • Configured for rugged industrial applications
  • 4V to 36V input voltage range
  • Withstands up to 50V short VIN transient
  • 0.6A/1A continuous output current
  • 60ns minimum switching on time
  • 1.1MHz fixed switching frequency
  • –40°C to 150°C junction temperature range
  • 98% maximum duty cycle
  • Monotonic start-up with prebiased output
  • Short-circuit protection with hiccup mode
  • Precision enable
  • ±1% tolerance voltage reference
  • Small design size and ease of use
  • Integrated synchronous rectification
  • Internal compensation for ease of use
  • SOT-23 package
  • Pin-to-pin compatible with the LMR14010A, LMR50410, and TPS560430
  • Various options in pin-to-pin compatible package
  • PFM and forced PWM (FPWM) options

Typical applications

  • Machine vision camara

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability