Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12301-12330 of 14698 reference designs
Filter values
Texas Instruments LMR14020S, Rev. A
Buck Converter
|
V
in
7-30 V
|
fsw
200-2500 kHz
|
Outputs
3.3 V / 2 A, 5 V / 2 A
Texas Instruments LMR14030Q
Buck Converter
|
V
in
7-40 V
|
fsw
200-2500 kHz
|
Output
5 V / 3.5 A
Texas Instruments LMR14030S | Demoboard LMR14030SEVM
Buck Converter
|
V
in
7-40 V
|
Output
5 V / 3.5 A
Texas Instruments LMR14050-Q1 | Demoboard TIDA-00887
Buck Converter
|
V
in
4-40 V
|
fsw
200-2500 kHz
|
Output
5 V / 3.5 A
Texas Instruments LMR14050-Q1, Rev. 1.0
Buck Converter
|
V
in
7-40 V
|
Output
5 A
Texas Instruments LMR14050S | Demoboard LMR14050SEVM
Buck Converter
|
V
in
7-40 V
|
Output
3.3 V
Texas Instruments LMR16010 | Demoboard LMR16010PEVM, Rev. A
Buck Converter
|
V
in
7-60 V
|
Output
5 V / 1 A
Texas Instruments LMR16030 | Demoboard LMR16030EVM
Buck Converter
|
V
in
7-60 V
|
Output
5 V / 3 A
Texas Instruments LMR23610 | Demoboard LMR23610AEVM, Rev. 2
Buck Converter
|
V
in
4.5-36 V
|
Outputs
5 V / 1 A, 3.3 V / 1 A
Texas Instruments LMR23610 | Demoboard PMP30082 Rev. B, Rev. B
FlyBuck (Double Buck)
|
V
in
12 V
|
Output
5 V / 0.4 A
Texas Instruments LMR23610ADDAR | Demoboard TIDA-01621, Rev. E1
Buck Converter
|
V
in
24 V
|
fsw
340-460 kHz
|
Output
3.3 V
Texas Instruments LMR23610AQDDARQ1 | Demoboard TIDA-020019, Rev. E1
Buck Converter
|
V
in
12 V
|
fsw
340-460 kHz
|
Output
5 V
Texas Instruments LMR23615EVM, Rev. SNVU566–April 2017 1
Buck Converter
|
V
in
4-36 V
|
Output
5 V / 1.5 A
Texas Instruments LMR23625 | Demoboard LMR23625C EVM, Rev. 1.0
Buck Converter
|
V
in
4-36 V
|
Output
5 V / 2.5 A
Texas Instruments LMR23625 | Demoboard LMR23625CEVM, Rev. 1.0
Buck Converter
|
V
in
4.5-36 V
|
Output
36 V / 2.5 A
Texas Instruments LMR23625CFP | Demoboard LMR23625CFPDRREVM, Rev. SNVU567
Buck Converter
|
V
in
4-36 V
|
Output
5 V / 2.5 A
Texas Instruments LMR23630 | Demoboard PMP15016
Buck Converter
Texas Instruments LMR23630 | Demoboard PMP15016, Rev. 1
Buck Converter
Texas Instruments LMR23630 | Demoboard PMP15016, Rev. 1
Buck Converter
|
V
in
9-36 V
|
Output
5 V / 3 A
Texas Instruments LMR23630, Rev. 1.0
Buck Converter
|
V
in
4-36 V
|
Output
28 V / 3 A
Texas Instruments LMR23630 / SNVU568, Rev. SNVU568
Buck Converter
|
V
in
4-36 V
|
Output
5 V / 3 A
Texas Instruments LMR33630 | Demoboard LMR33630CDDAEVM, Rev. A
Buck Converter
|
V
in
3.8-36 V
|
fsw
1800-2400 kHz
|
Output
5 V / 3 A
Texas Instruments LMR33630 | Demoboard LMR33630ADDAEVM, Rev. A
Buck Converter
|
V
in
3.8-36 V
|
fsw
340-460 kHz
|
Output
5 V / 3 A
Texas Instruments LMR33630 | Demoboard TIDA-010009, Rev. E2
Buck Converter
|
V
in
3.8-36 V
|
Output
5 V / 3 A
Texas Instruments LMR33630A | Demoboard LMR33630ARNXEVM, Rev. A
Buck Converter
|
V
in
3.8-36 V
|
fsw
340-460 kHz
|
Output
5 V / 3 A
Texas Instruments LMR33630ADDA | Demoboard LMR33630ADDAEVM, Rev. A
Buck Converter
|
V
in
3.3-36 V
|
fsw
400-2100 kHz
|
Output
5 V / 3 A
Texas Instruments LMR33630ARNXR | Demoboard TIDA-010055, Rev. E1
Buck Converter
|
V
in
3.8-36 V
|
Output
3 A
Texas Instruments LMR33630C | Demoboard LMR33630CRNXEVM, Rev. A
Buck Converter
|
V
in
3.8-36 V
|
fsw
1800-2400 kHz
|
Output
5 V / 3 A
Texas Instruments LMR33630CDDA | Demoboard LMR33630CDDAEVM, Rev. A
Buck Converter
|
V
in
3.3-36 V
|
fsw
400-2100 kHz
|
Output
5 V / 3 A
Texas Instruments LMR33640ADDA | Demoboard LMR33640EVM, Rev. NOV 19
Buck Converter
|
V
in
3.8-36 V
|
Output
24 V / 4 A
previous
1
...
409
410
411
412
413
...
490
next
Cart
Your cart is empty.
Get samples and quotes