IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR54450-Q1 | Demoboard LMR54450QEVM

LMR54450-Q1 evaluation module for 36-V input, 5-V, 5-A output, non-synchronous buck converter

Overview

TopologyBuck Converter
Input voltage5.5-36 V
Output 15 V / 5 A
IC revisionA

Description

The LMR54450QEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR54450-Q1 non-synchronous step-down converter. The EVM is designed to demonstrate a typical application of 5 V output up to 5 A with internal switching frequency set at a nominal 400kHz.

Features

  • Wide input voltage range of 5.5 V to 36
  • V5-V default output voltage
  • Output current up to 5 A
  • 400-kHz default switching frequency

Typical applications

  • Infotainment and cluster, Body electronics and lighting
  • Battery chargers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(A)
Z @ 1 GHz(Ω)
H(mm)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
Height0.8 mm
–
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1206 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length3.2 mm
Width1.6 mm
Pad Dimension0.5 mm
–
Impedance @ 100 MHz110 Ω
Maximum Impedance118 Ω
Maximum Impedance150 MHz 
Rated Current5.4 A
Impedance @ 1 GHz44 Ω
Height1.1 mm
TypeHigh Current 
–Check availability