IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR71915FDDAR | Demoboard LMR71915EVM-FLBK

LMR71915EVM-FLBK Fly-Buck™ converter evaluation module

Overview

TopologyBuck Converter
Input voltage34-115 V
Output 112.37 V / 0.62 A

Description

The LMR71915EVM-FLBK is a Fly-Buck™ converter that uses the LMR71915FDDAR to produce a regulated 12V output capable of supplying a 625mA load on the primary side of the transformer with a switching frequency of 500kHz. A reflected output of 12V, providing up to 625mA, is available on the secondary side of the transformer. The LMR71915FDDAR is a synchronous buck converter with a wide input voltage range, integrated power MOSFETs, overcurrent protection and precision enable. The device is rated to operate over a junction temperature range of –40°C to +150°C.

Features

  • Wide input voltage range from 36V to 115V
  • Fixed 3ms soft start
  • COT mode control architecture
  • Peak and valley current-limit protection
  • FPWM mode for Fly-Buck converter capability
  • SOIC-8 package for ease of use

Typical applications

  • Battery pack - e-bike, e-scooter, LEV
  • Industrial battery pack (≥ 10S), Factory automation - PLC, Generic isolated bias supplies in industrial, automotive, and telecom systems,
  • Communications - brick power module

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L1(µH)
L2(µH)
IR(A)
IR 2(A)
ISAT(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-DD SMT Shielded Coupled Inductor, 33 µH, 33 µH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 133 µH
Inductance 233 µH
Rated Current2.25 A
Rated Current 22.25 A
Saturation Current3.9 A
DC Resistance 10.087 Ω
DC Resistance 20.087 Ω
DC Resistance 10.105 Ω
DC Resistance 20.105 Ω
Self Resonant Frequency8.9 MHz
TypeStraight 
Check availability