Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12331-12360 of 14698 reference designs
Filter values
Texas Instruments LMR36006 | Demoboard TIDA-010049, Rev. E2
Buck Converter
Texas Instruments LMR36006BRNXR | Demoboard TIDA-010055, Rev. E1
Buck Converter
|
V
in
65 V
|
fsw
400-2100 kHz
|
Output
5 V
Texas Instruments LMR36015ARNXT | Demoboard TIDA-010052
Buck Converter
|
V
in
4.2-60 V
|
Output
3.3 V / 1.5 A
Texas Instruments LMR36501 | Demoboard LMR36501EVM, Rev. 1
Buck Converter
|
V
in
3-65 V
|
Output
5 V / 0.1 A
Texas Instruments LMR36502 | Demoboard LMR36502EVM, Rev. A
Buck Converter
|
V
in
3.5-65 V
|
Output
3.3 V / 0.15 A
Texas Instruments LMR36503 | Demoboard LMR36503EVM
Buck Converter
|
V
in
3-65 V
|
Output
3.3 V
Texas Instruments LMR36503 | Demoboard BOOSTXL-IOLINKM-8, Rev. A
Buck Converter
|
V
in
34 V
|
Output
3.3 V / 0.3 A
Texas Instruments LMR36503-Q1 | Demoboard LMR36506MSCEVM, Rev. A
Buck Converter
|
V
in
5.5-65 V
|
Output
5 V / 0.6 A
Texas Instruments LMR36506 | Demoboard LMR36506RREVM
Buck Converter
|
V
in
5.5-65 V
|
Output
3.3 V / 0.6 A
Texas Instruments LMR36506 | Demoboard TPS274C65EVM, Rev. A
Buck Converter
|
V
in
12-36 V
|
Output
3.3 V / 0.6 A
Texas Instruments LMR36506 | Demoboard TPS274C65CPEVM, Rev. A
Buck Converter
|
V
in
12-36 V
|
Output
3.3 V / 0.6 A
Texas Instruments LMR36506-Q1 | Demoboard LMR36506MSCEVM, Rev. A
Buck Converter
|
V
in
5.5-65 V
|
Output
5 V / 0.6 A
Texas Instruments LMR38020
Buck Converter
|
V
in
6-80 V
|
fsw
200-2200 kHz
|
Output
5 V / 2 A
Texas Instruments LMR38020
Buck Converter
|
V
in
4.2-80 V
|
Output
5 V / 2 A
Texas Instruments LMR38020 | Demoboard LMR38020
FlyBuck (Double Buck)
|
V
in
4.2-80 V
|
fsw
200-2200 kHz
Texas Instruments LMR38020 | Demoboard LMR38020, Rev. 1
FlyBuck (Double Buck)
|
V
in
16-60 V
|
fsw
200-2200 kHz
|
Outputs
12 V / 0.08 A, 12 V / 0.08 A
Texas Instruments LMR38020 | Demoboard LMR38020EVM, Rev. A
Buck Converter
|
V
in
4.2-80 V
|
Output
5 V / 2 A
Texas Instruments LMR38020Q | Demoboard LMR38020QEVM User Guide
Buck Converter
|
V
in
6-80 V
|
fsw
200-2200 kHz
|
Output
5 V / 2 A
Texas Instruments LMR38020-Q1 | Demoboard LMR38020QEVM
Buck Converter
|
V
in
6-80 V
|
Output
5 V / 2 A
Texas Instruments LMR38020-Q1 | Demoboard TIDA-020061, Rev. FEBRUARY 2024
Buck Converter
|
V
in
42-80 V
|
Output
2 A
Texas Instruments LMR38025Q | Demoboard LMR38025QEVM, Rev. NOVEMBER 2023
Buck Converter
|
V
in
6-80 V
Texas Instruments LMR43620MSC3RPERQ1 | Demoboard LMR43620MQ3EVM-2M / SNVU585B
Buck Converter
|
V
in
3-36 V
|
Output
3.3 V / 2 A
Texas Instruments LMR43620-Q1 | Demoboard LMR43620RQ5EVM-400, Rev. A
Buck Converter
|
V
in
3-36 V
|
Output
5 V / 2 A
Texas Instruments LMR50410 | Demoboard LMR50410EVM
Buck Converter
|
V
in
4-36 V
|
Output
3.3 V / 1 A
Texas Instruments LMR50410EVM, Rev. SLUUCF0 – NOVEMBER 2020
Buck Converter
|
V
in
4-27 V
|
Output
3.3 V / 1 A
Texas Instruments LMR50410QEVM, Rev. SLUUC77 – JULY 2020
Buck Converter
|
V
in
4-36 V
|
Output
3.3 V / 1 A
Texas Instruments LMR51410 | Demoboard LMR51450 EVM
Buck Converter
|
V
in
4-36 V
Texas Instruments LMR51420 | Demoboard LMR51420EVM
Buck Converter
|
V
in
4.5-36 V
|
Output
0.6 V / 2 A
Texas Instruments LMR51420 | Demoboard LMR51420EVM
Buck Converter
|
V
in
4.5-36 V
|
Output
5 V / 2 A
Texas Instruments LMR51430
Buck Converter
|
V
in
4.5-36 V
|
fsw
500-1100 kHz
|
Output
5 V / 3 A
previous
1
...
410
411
412
413
414
...
490
next
Cart
Your cart is empty.
Get samples and quotes