IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR62421

LMR62421 SIMPLE SWITCHER® 24Vout, 2.1A Step-Up Voltage Regulator in SOT-23

Overview

TopologyBoost Converter
Input voltage2.7-5.5 V
Output 112 V / 0.5 A
IC revisionB

Description

The LMR62421 is an easy-to-use, space-efficient 2.1A low-side switch regulator ideal for Boost and SEPIC DC-DC regulation. It provides all the active functions to provide local DC/DC conversion with fasttransient response and accurate regulation in the smallest PCB area. Switching frequency is internally set to 1.6 MHz, allowing the use of extremely smallsurface mount inductor and chip capacitors while providing efficiencies near 90%. Current-mode control and internal compensation provide ease-of-use, minimal component count, and high-performance regulation over a wide range of operating conditions. External shutdown features an ultra-low standby current of 80 nA ideal for portable applications. Tiny 5-pin SOT-23 and 6-pin WSON packages provide space-savings. Additional features include internal soft-start, circuitry to reduce inrush current, pulse-by- pulse current limit, and thermal shutdown.

Features

  • Input Voltage Range of 2.7V to 5.5V

  • Output Voltage up to 24V

  • Switch Current up to 2.1A

  • 1.6 MHz Switching Frequency

  • Low Shutdown Iq, 80 nA

  • Cycle-by-Cycle Current Limiting

  • Internally Compensated

  • Internal Soft-Start

  • 5-Pin SOT-23 (2.92 x 2.84 x 1mm) and 6-Pin WSON (3 x 3 x 0.8 mm) Packaging

  • Fully Enabled for WEBENCH® Power Designer

  • Performance Benifits:

  • Extremely Easy to Use

  • Tiny Overall Solution Reduces System Cost

Typical applications

  • Boost / SEPIC Conversions from 3.3V, 5V Rails
  • Space Constrained Applications
  • LED Applications
  • Embedded Systems
  • LCD Displays

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 6.8 µH, 4.25 A

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current4.25 A
DC Resistance35 mΩ
Operating Voltage120 V
Self Resonant Frequency32 MHz
Size7345 
VersionRobust 
–Check availability