IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR66430 | Demoboard LMR66430-2EVM

36-V, 1-A, 2-A, and 3-A, Ultra-Small, Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage2.7-36 V
Output 13.3 V / 3 A
Output 25 V / 3 A
IC revision1

Description

The LMR664x0 is a small 36-V, 3-A (available in 2 A and 1-A variants) synchronous step-down DC/DC converter in an enhanced HotRod QFN package. This easy-to-use converter supports a wide input voltage range of 2.7 V to 36 V (after start-up or after operating) with transients up to 42 V.

Features

  • Functional Safety-Capable
  • Documentation available to aid functional safety system design
  • Designed for industrial applications:
  • Junction temperature range –40°C to +150°C
  • NC pin between critical pins for better reliability
  • Best in-class pin FMEA
  • Input transient protection up to 42 V
  • Wide input voltage range after start-up: 2.7 V (falling threshold) to 36 V
  • Adjustable output up to 95% of VIN, 3.3-V, and 5-V fixed VOUT options available
  • Optimized for low EMI requirements:
  • Dual random spread spectrum reduces peak emissions
  • Enhanced HotRod™ QFN package minimizes switch node ringing
  • Greater than 85% efficiency at 1 mA
  • Miniature design size and low component cost:
  • 2.6-mm × 2.6-mm enhanced HotRod QFN package with wettable flanks
  • Internal control loop compensation

Typical applications

  • Medical
  • Factory automation: PLC, DCS, and PAC, Test and measurement
  • Aerospace and defense

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 4.7 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–Check availability