IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMT87LPM | Demoboard TIDA-01606 Power Card

10kW 3-Phase 3-Level Grid Tie Inverter Reference Design for Solar String Inverter

Overview

TopologyOther Topology
IC revisionE4

Description

This verified reference design provides an overview on how to implement a three-level three-phase SiC based DC:AC grid-tie inverter stage.Higher switching frequency of 50KHz reduces the size of magnetics for the filter design and enables higher power density. The use of SiC MOSFETs with switching loss ensures higher DC bus voltages of up to 1000V and lower switching losses with a peak efficiency of 99 percent. This design is configurable to work as a two-level or three-level inverter.The system is controlled by a single C2000 microcontroller (MCU), TMS320F28379D, which generates PWM waveforms for all power electronic switching devices under all operating modes.

Features

  • Rated Nominal and Max Input Voltage at 800-V and 1000-V DC
  • Max 10-kW/10-kVA Output Power at 400-V AC 50- or 60-Hz Grid-Tie Connection
  • Operating Power Factor Range From 0.7 Lag to 0.7 Lead
  • High-Voltage (1200-V) SiC MOSFET-Based FullBridge Inverter for Peak Efficiency of 98.5%
  • Compact Output Filter by Switching Inverter at 50 kHz
  • <2% Output Current THD at Full Load
  • Isolated Driver ISO5852S With Reinforced Isolation for Driving High-Voltage SiC MOSFET and UCC5320S for Driving Middle Si IGBT
  • Isolated Current Sensing Using AMC1301 for Load Current Monitoring
  • TMS320F28379D Control Card for Digital Control

Typical applications

  • Smoke and Heat Detectors
  • Automotive / Powertrain Systems
  • Infotainment and Cluster

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability