IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMT01HTA/EM | Demoboard LMT01EVM-CVAL

0.5°C Accurate 2-pin Temperature Sensor with a Pulse Train Interface

Overview

TopologyOther Topology

Description

The LMT01 device is a high-accuracy, 2-pin temperature sensor with an easy-to-use pulse count current loop interface, which makes it suitable for onboard and offboard applications in automotive, industrial, and consumer markets. The LMT01 digital pulse count output and high accuracy over a wide temperature range allow pairing with any MCU without concern for integrated ADC quality or availability, while minimizing software overhead. TI’s LMT01 device achieves a maximum ±0.5°C accuracy with very fine resolution (0.0625°C) over a temperature range of –20°C to 90°C without system calibration or hardware and software compensation.The LMT01’s pulse count interface is designed to directly interface with a GPIO or comparator input, thereby simplifying hardware implementation. Similarly, the LMT01’s integrated EMI suppression and simple 2-pin architecture makes it suitable for onboard and offboard temperature sensing in a noisy environment. The LMT01 device can be easily converted into a two-wire temperature probe with a wire length up to two meters. See LMT01-Q1 for the automotive qualified version.

Features

  • High Accuracy Over –50°C to 150°C Wide Temperature Range
  • –20°C to 90°C: ±0.5°C (Maximum)
  • 90°C to 150°C: ±0.625°C (Maximum)
  • –50°C to –20°C: ±0.7°C (Maximum)
  • Precision Digital Temperature Measurement Simplified in a 2-Pin Package
  • Pulse Count Current Loop Easily Read by Processor. Number of Output Pulses is Proportional to Temperature With 0.0625°C Resolution
  • Communication Frequency: 88 kHz
  • Conversion Current: 34 µA
  • Continuous Conversion Plus Data-Transmission Period: 100 ms
  • Floating 2-V to 5.5-V (VP–VN) Supply Operation With Integrated EMI Immunity
  • Multiple 2-Pin Package Offerings: TO-92/LPG (3.1 mm × 4 mm × 1.5 mm) – ½ the Size of Traditional TO-92 and WSON With Wettable Flanks

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 2.2 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability