IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR38020

LMR38020 SIMPLE SWITCHER® 4.2-V to 80-V, 2-A Synchronous Buck Converter with 40-µA IQ

Overview

TopologyBuck Converter
Input voltage4.2-80 V
Output 15 V / 2 A

Description

The LMR38020EVM is a 80 V DC/DC buck regulator that employs synchronous rectification to achieve high conversion efficiency in a small footprint. The EVM operates over a wide input voltage range of 6 V to 80 V to provide a regulated 5 V output at 400 kHz switching frequency. The output voltage has better than 1.5% setpoint accuracy and is adjustable using an external resistor divider. The module design uses the LMR38020F synchronous buck converter with wide input voltage (wide VIN) range, wide duty-cycle range, integrated highside and low-side power MOSFETs, cycle-by-cycle overcurrent protection, and precision enable. The LMR38020 converter is available in an 8-pin SO PowerPAD™ package to enable high density, low component count DC/DC solutions. The LMR38020EVM evaluation module is qualified for the LMR38020 as well as the LMR38020-Q1 buck converter.

Features

  • Functional Safety-Capable
  • Documentation available to aid functional safety system design
  • Configured for rugged industrial applications
  • Input voltage range:4.2 V to 80 V
  • 2-A continuous output current
  • Ultra-low 40-µA operating quiescent current
  • 1.5-mm distance between VIN and GND pin

  • Adjustable switching frequency from 200 kHz to 2.2 MHz
  • Frequency synchronization to external clock
  • Spread spectrum option for reduced EMI
  • 97% maximum duty cycle
  • Support start-up with pre-biased output -±1.0% tolerance voltage reference at room temperature
  • Precision enable
  • Easy to use with low BOM count
  • Integrated synchronous rectification
  • Internal compensation for ease of use
  • 8-pin HSOIC with PowerPAD™ package
  • PFM and forced PWM (FPWM) options
  • Create a custom design using the LMR38020 with the WEBENCH® Power Designer

Typical applications

  • Industrial transport, Power delivery, Factory automation and control
  • Wireless infrastructure and networking

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PDF SMT Power Inductor, 15 µH, 5.45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current5.45 A
Saturation Current4 A
DC Resistance25.8 mΩ
Self Resonant Frequency19 MHz
MountSMT 
–Check availability