IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR36503 | Demoboard BOOSTXL-IOLINKM-8

Eight port IO-Link master BoosterPack™

Overview

TopologyBuck Converter
Input voltage34 V
Output 13.3 V / 0.3 A
IC revisionA

Description

The LMR36503 is the industry smallest 65 V, 0.3 A synchronous step-down DC/DC converter in 2 mm × 2 mm HotRod package. This easy-to-use converter can handle input voltage transients up to 70 V, provide excellent EMI performance and support fixed 5 V and other adjustable output voltages. The transient tolerance reduces the necessary design effort to protect against input overvoltage and meets the surge immunity requirements of IEC 61000-4-5.

Features

  • Eight IO-Link ports with additional digital inputs
  • Supports IO-Link transmission rates COM1, COM2, and COM3 and 400-µs cycle time
  • Can provide 500-mA of current per port with overcurrent protection and limiting on all ports
  • PRU frame handler enables flexible timing
  • This BoosterPack contains all the analog circuitry needed to create an eight port IO-Link Master when combined with the LP-AM243 LaunchPad containing the processor and framehandler.

Typical applications

  • HVAC
  • fire safety
  • Appliances: garden and power tools
  • Factory automation: field transmitters and process

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size6033 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length5.9 mm
Width6.2 mm
Height3.3 mm
–
–
Inductance47 µH
Performance Rated Current0.88 A
Saturation Current0.74 A
DC Resistance600 mΩ
Operating Voltage120 V
Self Resonant Frequency16.5 MHz
VersionRobust 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability