IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR36015ARNXT | Demoboard TIDA-010052

Safety power supply for motor drives reference design

Overview

TopologyBuck Converter
Input voltage4.2-60 V
Output 13.3 V / 1.5 A

Description

This reference design implements a safe-power supply for powering up microcontrollers in an architecture featuring two MCUs. The design has several protection features including overvoltage protection and short circuit protection to prevent the MCUs from getting damaged. The DC/DCs, LMR36515 and LMR36015 convert the 5-V and 12-V rail into 3.3 V, which is monitored by the TPS3703 and TPS3702 voltage monitors respectively

Features

  • Overvoltage, overcurrent, and short circuit protection of the 3.3-V rail for powering the MCU
  • Protection of the power supply input from an overvoltage of up to 60 V
  • Small form factor for space-critical applications
  • Synchronous buck DC/DC converter with integrated switch optimized for > 90% efficiency and compact design

Typical applications

  • Servo drive functional safety module

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
MountSMT 
–
–
–
–
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance10 µH
Rated Current1.3 A
Saturation Current1 A
Self Resonant Frequency45 MHz
MountSMT 
–
–
–
DC Resistance150 mΩ
–Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance15 µH
–
–
Self Resonant Frequency10 MHz
MountSMT 
Performance Rated Current3.6 A
Saturation Current @ 10%3.5 A
Saturation Current @ 30%7.2 A
DC Resistance92 mΩ
–Check availability