IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR43620MSC3RPERQ1 | Demoboard LMR43620MQ3EVM-2M / SNVU585B

LMR43620-Q1 evaluation module 36-V, 2-A, 2-mm x 2-mm, synchronous step-down converter

Overview

TopologyBuck Converter
Input voltage3-36 V
Output 13.3 V / 2 A

Description

The LMR43620MQ3EVM-2M evaluation module (EVM) helps designers evaluate the operation and performance of the LMR43620-Q1 wide-input buck regulator. The LMR43620-Q1 is an easy-to-use synchronous step-down DC/DC converter capable of driving up to 2 A of load current from an input voltage of up to 36 V. The LMR43620-Q1 has ultra-low operating quiescent current and high efficiency at light loads. The LMR43620-Q1 comes in small 2-mm x 2-mm HotRod™ package providing a very small, low-EMI solution size.

Features

  • Wide input voltage range of 3 V to 36 V
  • 3.3-V fixed output votlage by default
  • Output current up to 2 A
  • 2.2-MHz default switching frequency (jumper
  • included for AUTO mode or FPWM selection)Fully assembled, tested and proven PCB layout with small solution footprint

Typical applications

  • Advanced driver assistance systems: radar ECU, Infotainment and cluster: head unit, eCall, Body electronics and lighting

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 3.3 µH, 7.1 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current7.1 A
Saturation Current @ 30%8.2 A
DC Resistance20.2 mΩ
DC Resistance25.5 mΩ
Self Resonant Frequency30 MHz
MountSMT 
–Check availability