IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR38020-Q1 | Demoboard TIDA-020061

Automotive power over data lines PD reference design for 100/1000Base-T1 Ethernet applications

Overview

TopologyBuck Converter
Input voltage42-80 V
Output 12 A
IC revisionFEBRUARY 2024

Description

This reference design implements a powered device (PD) to demonstrate Power over Data Lines (PoDL) in automotive applications. The design uses a DP83TG720S-Q1 1000MBit/s single-pair Ethernet (SPE) PHY with the option to switch to the DP83TC812S-Q1 SPE PHY for 100MBit/s operation. A coupling and decoupling network is used to split the data and power on the single-pair ethernet (SPE) cable.

Features

  • Capable of 1000Base-T1 automotive Ethernet
  • Footprint compatible to our 100Base-T1 SPE PHY
  • This design features the implementation of the powered device to be powered via the single-pair ethernet cable
  • Automotive qualified filter network for power coupling and decoupling with reverse polarity protection
  • Implementation of PoDL according to the automotive market requirements by reducing cost and complexity of the implementation

Typical applications

  • Mechanincally scanning LIDAR
  • Radar ECU
  • Rear camera
  • Long range Ragdar
  • ADAS

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
Pins
Type
L(mm)
H(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PDA SMT Shielded Power Inductor, 33 µH, 2.92 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Rated Current2.92 A
Saturation Current3 A
DC Resistance95 mΩ
Self Resonant Frequency8.4 MHz
MountSMT 
–
–
Length10 mm
Height5 mm
–
Operating Temperature -50 °C up to +150 °C
–
–Check availability
SPECWR-PHD Pin Header - Single, –, 3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
–
MountTHT 
Pins1 
TypeStraight 
Length2.54 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability