Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12271-12300 of 14698 reference designs
Filter values
Texas Instruments LMH9135 | Demoboard AFE79-LMH9-EVM, Rev. A
DAC
Texas Instruments LMH9226 | Demoboard AFE79-LMH9-EVM, Rev. A
DAC
Texas Instruments LMH9235 | Demoboard AFE79-LMH9-EVM, Rev. A
DAC
Texas Instruments LMK00304 | Demoboard TIDA-010256, Rev. 00
Other Topology
Texas Instruments LMK00304SQ | Demoboard ADC12DJ5200, Rev. B
Other Topology
Texas Instruments LMK04368 | Demoboard LMK04368EPEVM
RF signals / communications
Texas Instruments LMK04828BISQE | Demoboard ADC12DJ5200, Rev. B
Other Topology
Texas Instruments LMK04828BISQE | Demoboard TIDA-010122, Rev. E3
Other Topology
Texas Instruments LMK04828BISQE | Demoboard TIDA-010128, Rev. E3
Other Topology
Texas Instruments LMK04832 | Demoboard LMK04832SEPEVM
RF signals / communications
Texas Instruments LMK1C1104PW | Demoboard TMDSCNCD28P65X, Rev. A
Other Topology
Texas Instruments LMK3C0105 | Demoboard TIDA-011002
Other Topology
Texas Instruments LMK3C0105V33RERR | Demoboard TIDA-010973, Rev. December 2025
LAN / POE
Texas Instruments LMK3H0102 | Demoboard LMK3H0102EVM, Rev. A
ADC
Texas Instruments LMK5B33216 | Demoboard LMK5B33216EVM, Rev. A
Other Topology
Texas Instruments LMK5C33414A | Demoboard LMK5C33414AEVM
Other Topology
Texas Instruments LMK6C | Demoboard LAUNCHXL-F28P65X, Rev. A
Other Topology
Texas Instruments LMK6CE02500CDLFT | Demoboard TMDSCNCD28P65X, Rev. A
Other Topology
Texas Instruments LMKDB1104 | Demoboard LMKDB1104EVM, Rev. A
FPGA
|
V
in
1.8-3.3 V
Texas Instruments LMQ61460 | Demoboard LMQ61460EVM-400K, Rev. B
Buck Converter
|
V
in
3-36 V
|
Output
5 V / 6 A
Texas Instruments LMQ61460, Rev. C
Buck Converter
|
V
in
3-36 V
|
fsw
200-2200 kHz
|
Output
34.2 V / 6 A
Texas Instruments LMQ62440 | Demoboard LMQ62440EVM
Buck Converter
|
V
in
3-36 V
|
fsw
200-2200 kHz
Texas Instruments LMQ644A2-Q1 | Demoboard LMQ644A2QEVM-S2100, Rev. A
Buck Converter
|
V
in
6-36 V
|
Output
3.3 V / 12 A
Texas Instruments LMQ644A2-Q1 | Demoboard LMQ644A2QEVM-D2100, Rev. A
Buck Converter
|
V
in
6-36 V
|
Outputs
3.3 V / 6 A, 5 V / 6 A
Texas Instruments LMR12015, Rev. A
Buck Converter
|
V
in
5-20 V
|
fsw
1000-2350 kHz
|
Output
3.3 V / 1.5 A
Texas Instruments LMR12015, Rev. A
Buck Converter
|
V
in
7-20 V
|
fsw
1000-2350 kHz
|
Output
5 V / 1.5 A
Texas Instruments LMR12020, Rev. A
Buck Converter
|
V
in
5-20 V
|
fsw
1000-2350 kHz
|
Output
3.3 V / 2 A
Texas Instruments LMR12020, Rev. A
Buck Converter
|
V
in
7-20 V
|
fsw
1000-2350 kHz
|
Output
5 V / 2 A
Texas Instruments LMR14010A | Demoboard LMR14010AEVM
Buck Converter
|
V
in
6-18 V
|
fsw
550-850 kHz
|
Output
5 V / 1 A
Texas Instruments LMR14020S | Demoboard LMR14020SEVM
Buck Converter
|
V
in
7-30 V
|
Outputs
5 V / 2 A, 3.3 V / 2 A
previous
1
...
408
409
410
411
412
...
490
next
Cart
Your cart is empty.
Get samples and quotes