IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR36503-Q1 | Demoboard LMR36506MSCEVM

Automotive 3-V to 65-V, 0.3-A buck converter optimized for size and light load efficiency

Overview

TopologyBuck Converter
Input voltage5.5-65 V
Output 15 V / 0.6 A
IC revisionA

Description

The Texas Instruments LMR36506MSCEVM evaluation module help designers evaluate the operation and performance of the LMR36506-Q1 wide-input buck converters. The LMR36506-Q1 is an easy-to-use synchronous step-down DC/DC converter capable of driving up to 0.6 A of load current from an input voltage of up to 65 V. The LMR36506MSCEVM features an output voltage of 5 V and a switching frequency of 2.2 MHz.

Features

  • AEC-Q100-qualified for automotive applications:
  • Device temperature grade 1: –40°C to +125°C,TA
  • Functional Safety-Capable
  • Documentation available to aid functional safety system design
  • 70% efficiency at 5 mA

  • 4 μA IQ (switching) at 24 VIN to 3.3 VOUT (fixed output option)
  • Miniature solution size and low component cost
  • 2-mm × 2-mm HotRod™ package with wettable flanks
  • Internal compensation
  • Designed for automotive applications:
  • Junction temperature range –40°C to +150°C
  • Pseudo-random spread spectrum compatible with CISPR 25 EMI standard
  • Wide input voltage range: 3.0 V (falling threshold) to 65 V
  • Adjustable, 3.3-V and 5-V fixed output voltage options available
  • Synchronizable with MODE/SYNC pin variant
  • Adjustable FSW: 200 kHz to 2.2 MHz with RT pin variant
  • Pin compatible with LMR36506-Q1 (65 V, 600mA)

Typical applications

  • Advanced driver assistance systems (ADAS), Body electronics and lighting, Infotainment and cluster

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 1 µF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size3020 
Operating Temperature -40 °C up to +125 °C
Length3 mm
Width3 mm
Height2 mm
Inductance6.8 µH
Performance Rated Current2.15 A
Saturation Current @ 30%3.65 A
DC Resistance168 mΩ
Self Resonant Frequency22 MHz
Operating Voltage80 V
MountSMT 
Check availability