IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR36506 | Demoboard TPS274C65CPEVM

12-V to 36-V 65-mΩ four-channel high-side switch with SPI interface and integrated ADC

Overview

TopologyBuck Converter
Input voltage12-36 V
Output 13.3 V / 0.6 A
IC revisionA

Description

The TPS274C65CP evaluation module (EVM) is a development platform used to enable hardware engineers to evaluate the full performance and functionality of the TPS274C65CP industrial high-side switch.

Features

  • On-board 3.3-V buck-converter allowing for external VDD and lower device Iq
  • Operating voltage 12 V-36 V
  • Programmable current limit with external resistor
  • Operating free-air temperature: –40 to 125°C

Typical applications

  • Industiral PLC Systems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 15 µH, 1.31 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current1.31 A
Saturation Current1.1 A
Self Resonant Frequency25 MHz
MountSMT 
–Check availability