IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR43620-Q1 | Demoboard LMR43620RQ5EVM-400

LMR43620-Q1 36-V, 2-A synchronous step-down converter evaluation module

Overview

TopologyBuck Converter
Input voltage3-36 V
Output 15 V / 2 A
IC revisionA

Description

The LMR43620RQ5EVM-400 evaluation module (EVM) helps evaluate the operation and performance of the LMR43620-Q1 wide-input buck regulator. The LMR43620-Q1 is an easy-to-use synchronous step-down DC/DC converter capable of driving up to 2 A of load current from an input voltage of up to 36 V. The LMR43620-Q1 has ultra-low operating quiescent current and high efficiency at light loads. The LMR43620-Q1 comes in small 2x2 mm HotRod™ package providing a very small, low-EMI solution size.

Features

  • Wide input voltage range of 3 V to 36 V
  • 5 V fixed output votlage by default
  • Output current up to 2 A
  • 400 kHz default switching frequency (jumper included for frequency selection)Fully assembled, tested and proven PCB layout with small solution footprint

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size4020 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length4 mm
Width4 mm
Height2 mm
–
–
Inductance4.7 µH
Performance Rated Current4 A
Saturation Current @ 30%5.75 A
DC Resistance63 mΩ
Self Resonant Frequency22 MHz
Operating Voltage80 V
MountSMT 
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size4020 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length4 mm
Width4 mm
Height2 mm
–
–
Inductance5.6 µH
Performance Rated Current3.85 A
Saturation Current @ 30%5.5 A
DC Resistance68 mΩ
Self Resonant Frequency20 MHz
Operating Voltage80 V
MountSMT 
–Check availability