IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR51410 | Demoboard LMR51450 EVM

LMR514x0, 36-V, 4-A/5-A Synchronous Step-Down DC/DC Converter With Low IQ

Overview

TopologyBuck Converter
Input voltage4-36 V

Description

The LMR51450 evaluation module (EVM) is designed to help customers evaluate the performance of the LMR51450 synchronous step-down voltage converter. This EVM implements the LMR51450 in a 12-pin WSON package, as shown in Table 1-1. The EVM is capable of delivering 5 V or 3.3 V output voltage and up to 5 A load current with high efficiency and output accuracy in a very small solution size. The EVM provides multiple power connectors and test points. It also provides a good layout example, which is optimized for EMI and thermal performance.

Features

  • Thermal shutdown
  • Input undervoltage lockout
  • Cycle-by-cycle current limiting
  • Hiccup short-circuit protection

Typical applications

  • Power delivery
  • Major appliances

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 1 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1040 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length11 mm
Width10 mm
Height3.8 mm
–
–
Inductance4.7 µH
Performance Rated Current9.4 A
Saturation Current @ 10%11.7 A
Saturation Current @ 30%26 A
DC Resistance15.5 mΩ
Self Resonant Frequency16 MHz
MountSMT 
–Check availability