IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR36506-Q1 | Demoboard LMR36506MSCEVM

3-V to 65-V, 0.6-A buck converter optimized for size and light load efficiency

Overview

TopologyBuck Converter
Input voltage5.5-65 V
Output 15 V / 0.6 A
IC revisionA

Description

The LMR36506-Q1 is the industry's smallest 65 V, 0.6 A synchronous step-down DC/DC converter in 2- mm x 2-mm HotRod™ package. This easy-to-use converter can handle input voltage transients up to 70 V, provide excellent EMI performance and support fixed 3.3 V, 5 V and other adjustable output voltages. The LMR36506-Q1 uses peak current mode control architecture with internal compensation and maintains stable operation with minimal output capacitance. The wide input operating range of the LMR36506-Q1 helps it remain functional during a deep input voltage sag condition, making it an excellent choice for automotive applications withstanding severe cold crank start impulses. The PGOOD flag in the LMR36506-Q1 provides precise indication of the output voltage status, eliminating the requirement for an external supervisor. A seamless transition from FPWM to PFM, with an ultra-low standby quiescent current allows the LMR36506-Q1 to support much higher system efficiency at low output loads. The MODE/SYNC pin variant helps to synchronize the LMR36506-Q1 to an external clock. With the right resistor selection, the LMR36506-Q1 RT pin variant can also be externally programmed to any desired switching frequency of operation. The rich feature set of the LMR36506-Q1 is designed to simplify implementation for a wide range of automotive end equipments.

Features

  • AEC-Q100-qualified for automotive applications:
  • Device temperature grade 1: -40°C to +125°C, TA
  • Functional Safety-Capable
  • Documentation available to aid functional safety system design
  • 80% efficiency at 1 mA

  • 4 µA Iq (switching) at 24 VIN to 3.3 VOUT (fixed output option)
  • Miniature solution size and low component cost
  • 2-mm × 2-mm HotRod™ package with wettable flanks
  • Internal compensation
  • Designed for automotive applications:
  • Junction temperature range -40°C to +150°C
  • Pseudo-random spread spectrum compatible with CISPR 25 EMI standard
  • Wide input voltage range: 3.0 V (falling threshold) to 65 V
  • Adjustable, 3.3-V and 5-V fixed output voltage options available
  • Synchronizable with MODE/SYNC pin variant
  • Adjustable FSW: 200 kHz to 2.2 MHz with RT pin variant
  • Pin compatible with LMR36503-Q1 (65 V, 300 mA)

Typical applications

  • Infotainment and cluster
  • Body electronics and lighting
  • Advanced driver assistance systems (ADAS)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 1 µF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size3020 
Operating Temperature -40 °C up to +125 °C
Length3 mm
Width3 mm
Height2 mm
Inductance6.8 µH
Performance Rated Current2.15 A
Saturation Current @ 30%3.65 A
DC Resistance168 mΩ
Self Resonant Frequency22 MHz
Operating Voltage80 V
MountSMT 
Check availability