IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR38020 | Demoboard LMR38020

Designing an Isolated Buck Converter using the LMR38020

Overview

TopologyFlyBuck (Double Buck)
Input voltage4.2-80 V
Switching frequency200-2200 kHz

Description

The LMR38020 synchronous buck converter is designed to regulate over a wide input voltage range, minimizing the need for external surge suppression components. The LMR38020 operates during input voltage dips as low as 4.2 V, at nearly 100% duty cycle if needed, making the device an excellent choice for wide input industrial applications and MHEV/EV systems.

Features

  • Functional Safety-Capable
  • Documentation available to aid functional safety system design
  • Configured for rugged industrial applications
  • 4.2-V to 80-V input voltage range
  • 2-A continuous output current
  • Ultra-low 40-µA operating quiescent current
  • 1.5-mm distance between VIN and GND pin

  • 200-kHz to 2.2-MHz adjustable switching frequency
  • Frequency synchronization to external clock
  • Spread spectrum option for reduced EMI
  • 97% maximum duty cycle
  • Support start-up with pre-biased output
  • ±1.0% tolerance voltage reference at room temperature
  • Precision enable
  • Easy to use device with integrated compensation network enabling low BOM count
  • Integrated synchronous rectification
  • 8-pin HSOIC with PowerPAD™ integrated circuit package
  • PFM and forced PWM (FPWM) options
  • Available in 1-A, LMR38010
  • Create a custom design using the LMR38020 with the WEBENCH® Power Designer

Typical applications

  • Power delivery
  • Industrial transport, Factory automation and control
  • infrastructure and networking

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
VOut2(V)
IOut2(mA)
L(µH)
n
ISAT(A)
LS(µH)
VT(V (AC))
Size
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLYLT Flyback Transformers for Linear Technology, 18 - 42 V (DC), 5 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 18 - 42 V (DC)
Output Voltage 15 V
Output Current 1275 mA
Output Voltage 25 V
Output Current 2275 mA
Inductance40 µH
Turns Ratio1:1:1 
Saturation Current2 A
Leakage Inductance1 µH
Insulation Test Voltage1500 V (AC)
SizeEP10 
IC ReferenceLT8301 
Check availability