IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMR36506 | Demoboard LMR36506RREVM

3-V to 65-V, 0.6-A ultra-small synchronous buck converter evaluation module

Overview

TopologyBuck Converter
Input voltage5.5-65 V
Output 13.3 V / 0.6 A

Description

The LMR36506RREVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR36506 synchronous step-down converter.

Features

Low minimum on-timeIntegrated synchronous rectificationLow operating quiescent currentHigh efficiency at light loads

Typical applications

  • Factory automation: field transmitters and process sensors
  • Appliances: garden and power tools
  • Building automation: HVAC and fire safety

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability