Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8911-8940 of 14704 reference designs
Filter values
Renesas RRP68150/RTP100E005G1FL | Demoboard EVB-RTP100E005G1FL, Rev. 1
Buck Converter
|
V
in
48-80 V
|
Output
16 V / 20 A
Renesas RRP68150/RTP100E1P2G1FL-DSC | Demoboard EVB-RTP100E1P2G1FL-DSC, Rev. 1
Buck Converter
|
V
in
48 V
|
Output
12 V / 30 A
Renesas RRP68150/RTP100E1P8G1FL-DSC | Demoboard EVB-RTP100E1P8G1FL-DSC, Rev. 1
Buck Converter
|
V
in
48 V
|
Output
12 V / 28 A
Renesas RRP68150/RTP100E2P6G1FL | Demoboard EVB-RTP100E2P6G1FL, Rev. 1
Buck Converter
|
V
in
48-80 V
|
Output
16 V / 28 A
Renesas RRQ61051 | Demoboard QCIOT-RRQ61051EVZ, Rev. 1.01
Other Topology
|
V
in
3.3 V
Renesas RX220 | Demoboard YROTATE-IT-RX220, Rev. 1.0
Motor Drive
|
V
in
12-48 V
Renesas RX23T | Demoboard YROTATE-IT-RX23T, Rev. 1.0
Motor Drive
|
V
in
20-48 V
Renesas RX66T | Demoboard YROTATE-IT-RX66T
Other Topology
Renesas RX72M | Demoboard TS-RX72M-COM, Rev. 1.0
Other Topology
Renesas RZ/A2M | Demoboard SBEV-RZ/A2M, Rev. 1.01
Other Topology
Renesas RZ/A2M | Demoboard SBEV-RZ/A2M, Rev. 1.04
FPGA
Renesas RZ/A2M | Demoboard RZ/A2M Eva-Lite, Rev. 1.05
Other Topology
Renesas RZ/T2M, Rev. 2.00
Other Topology
Renesas RZ/V2MA | Demoboard RZV2MA CPU_MODULE, Rev. 1.00
Other Topology
Renesas RZ/V2MA | Demoboard RZV2MA CPU_MODULE, Rev. 1.00
Other Topology
Renesas RZ/V2MA | Demoboard RZV2MA CPU_MODULE, Rev. 1.00
Other Topology
Renesas S5D9 | Demoboard YROTATE-IT- S5D9, Rev. 1.0
Other Topology
Renesas SLG46108 | Demoboard AS064-2-GPAIRFRREFZ, Rev. 1.00
Other Topology
|
V
in
1.8-5 V
Renesas SLG47115 | Demoboard AN-CM-420 SLG47115, Rev. 1
Flyback Converter
|
V
in
10-14 V
Renesas SOTB 1182R1
Other Topology
Renesas TEST | Demoboard EVMTEST
Boost Converter
|
V
in
5-7 V
|
Output
4 V / 0.22 A
Renesas TEST | Demoboard EVMTEST
Boost Converter
|
V
in
3 V
|
Output
5 V / 0.22 A
Renesas TP65H030G4PWS | Demoboard RTDTTP4200W066A, Rev. 1.00
Power Factor Correction
|
V
in
85-270 V
|
Output
385 V
Renesas TW3801, Rev. FN8283.1
Other Topology
Renesas TW3811, Rev. 1
Other Topology
Renesas TW6874, Rev. 1
Boost Converter
Renesas TW6874_HI3531, Rev. 1.0
Boost Converter
Renesas XCVU040-2FFVA1156E
Other Topology
Renesas ZL2105, Rev. FN6851.2
Buck Converter
|
V
in
12 V
|
fsw
200-2000 kHz
|
Output
3.3 V / 3 A
Renesas ZL2105, Rev. FN6851.2
Buck Converter
|
V
in
3-14 V
|
fsw
200-2000 kHz
|
Output
5 V / 20 A
previous
1
...
296
297
298
299
300
...
491
next
Cart
Your cart is empty.
Get samples and quotes