IC manufacturers Renesas

IC manufacturers (108)

Renesas RZ/V2MA | Demoboard RZV2MA CPU_MODULE

Vision AI MPU With Renesas DRP-AI High-efficiency AI Accelerator and OpenCV Image Processing Accelerator Enabling Real-time Object Recognition

Overview

TopologyOther Topology
IC revision1.00

Description

This product is an evaluation kit equipped with Renesas Electronics MPU (RZ/V2MA). RZ/V2MA has a power-efficient AI accelerator (DRP-AI) and an OpenCV accelerator for AI pre- and post-processing. The evaluation kit is equipped with a microSD card slot, LPDDR4, eMMC, USB host peripherals, GigabitEthernet, etc., enabling the development of various embedded AIs that require image streaming through these interfaces. It is an open price.

Features

  • Vision and Artificial Intelligence
  • AI Accelerator; DRP-AI at 1.0 TOPS/W class
  • OpenCV Accelerator (DRP)
  • High Speed Interfaces
  • 1x Gigabit Ethernet
  • 1x USB3.1 Gen1 Host/Peripheral
  • 1x PCIe Gen 2 (2-lane)
  • 2x SDIO 3.0
  • 1x eMMC 4.5.1
  • CPU and DDR Memory Interfaces
  • 2x Cortex-A53 up to 1.0GHz
  • 32-bit LPDDR4-3200
  • Video and Graphics, Display
  • H.265/H.264 Multi Codec
  • Encoding; h.265 up to 2160p, h.264 up to 1080p
  • Decoding; h.265 up to 2160p, h.264 up to 1080p
  • Package: FCBGA, 15x15mm 0.5mm pitch

Typical applications

  • AI Accelerator: DRP-AI

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Schematic
Packaging
Center pin Ø(mm)
Plug OD(mm)
IR(A)
Working Voltage(V (AC))
Interface Type
Variant
Gender
Mount
Operating Temperature
Poles
L(mm)
Vaporphase process
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, 4, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
Poles4 
Length6.25 mm
Vaporphase processYes 
–
Operation Force500 g
Electrical Life1000 Cycles
Actuator ColorWhite 
WashableYes 
–Check availability
SPECWR-USB Mini/Micro Connectors, 5, Micro USB 2.0
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
ApplicationMicro USB 2.0 
–
–
TypeHorizontal 
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–
–
Rated Current3 A
Working Voltage30 V (AC)
Interface TypeType B 
Variantwith Pegs - High Current 
GenderReceptacle 
MountSMT 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWR-TBL Series 4173S - 3.81 mm 45° Cable Entry Screwless, 5, Screwless Push In
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
ApplicationScrewless Push In 
PCB/Cable/PanelPCB 
ModularityNo 
Type45° Cable Entry 
Wire Section 16 to 30 (AWG) 1.31 to 0.0509 (mm²)
–
–
–
–
–
–
–
–
PackagingBox 
–
–
Rated Current4 A
Working Voltage250 V (AC)
–
–
–
MountTHT 
Operating Temperature -30 °C up to +110 °C
–
Length20.55 mm
–
–
–
–
–
–
–Check availability
SPECWR-PHD Socket Header - Single, 6, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
–
–
–
TypeAngled 
–
–
–
–
–
–
–
–
–
PackagingTray 
–
–
Rated Current3 A
Working Voltage250 V (AC)
–
–
GenderSocket Header 
MountTHT 
Operating Temperature -40 °C up to +105 °C
–
Length15.74 mm
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, 6, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
PackagingBag 
–
–
Rated Current3 A
Working Voltage250 V (AC)
–
–
GenderPin Header 
MountTHT 
Operating Temperature -40 °C up to +105 °C
–
Length15.24 mm
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, 12, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins12 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
PackagingBag 
–
–
Rated Current3 A
Working Voltage250 V (AC)
–
–
GenderPin Header 
MountTHT 
Operating Temperature -40 °C up to +105 °C
–
Length15.24 mm
–
–
–
–
–
–
–Check availability
SPECWR-PHD Socket Header - Dual, 12, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins12 
–
–
–
TypeAngled 
–
–
–
–
–
–
–
–
–
PackagingTray 
–
–
Rated Current3 A
Working Voltage250 V (AC)
–
–
GenderSocket Header 
MountTHT 
Operating Temperature -40 °C up to +105 °C
–
Length15.74 mm
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header, 20, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins20 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
PackagingTube 
–
–
Rated Current1 A
Working Voltage100 V (AC)
–
–
GenderPin Header 
MountSMT 
Operating Temperature -40 °C up to +105 °C
–
Length12.7 mm
–
–
–
–
–
–
–Check availability
SPECWR-DC Power Jacks, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
–
–
–
–
TypeRight Angled 
–
–
–
–
–
–
–
–
–
PackagingBag 
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
Rated Current5 A
Working Voltage30 V (AC)
–
–
–
MountTHT 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWS-TASV SMT Tact Switch 6.0x3.8 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–
–
Rated Current0.05 A
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
Vaporphase processnot specified 
Height2.5 mm
Operation Force160 g
Electrical Life50000 Cycles
Actuator ColorBlack 
WashableNo 
–Check availability
SPECWS-SLSV SMT Mini Slide Switch, Same Side Connection 7.65 x 5.5 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
SchematicDPDT 
PackagingTape and Reel 
–
–
Rated Current0.3 A
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
Operation Force350 g
Electrical Life20000 Cycles
Actuator ColorBlack 
–
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]800 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
–
PackagingTape and Reel 
–
–
–
–
–
–
–
MountSMT 
Operating Temperature -40 °C up to +85 °C
–
Length1 mm
–
Height0.4 mm
–
–
–
–
–Check availability